目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關 SCM-P
CKD
空壓氣缸
一般型氣缸
微型氣缸 SCM
SCM-P-複動/行程調整型(推出)
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scm_series/scm-p/scm_p_wo_asmtab.prj},{NB=SCM-P-00-32D-25-25 (0)},{TYPE=SCM-P},{MS=00},{BORE=32},{PTT=},{CUS=D: Both sides rubber cushioned},{STROKE=25},{ASR=25},{OPTBLWS=},{OPTPRM=},{OPTCOPPTFE=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Product Info },{A=22},{B=17},{C=19.5},{D=38},{DA=M5 depth 7.5},{EE=Rc1/8},{GR=19},{J=18},{KK=M10 x 1.25},{LL=73},{MA=11},{MC=36},{MD=M8},{MM=12},{MN=10},{MO=5.5},{QA=12},{SD=20.0},{T=6},{WF=18},{X=154},{XF=40},{RA=10},{RB=22},{RC=41},{RE=M8},{RI=7},{RF=10},{RG=17},{RH=5},{UA=17.5},{UB=20},{BBX=31.5},{BDX=35},{SX=37.7},{LX=(stroke length/3) + 19},{PPATH=scm_p_parts/scm_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
CUS
緩衝
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
DA
ⁿ/ₐ
EE
ⁿ/ₐ
GR
[mm]
J
[mm]
KK
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
MA
[mm]
MC
[mm]
MD
ⁿ/ₐ
MM
[mm]
MN
[mm]
MO
[mm]
QA
[mm]
SD
[mm]
T
[mm]
WF
[mm]
XPLUS
X+2*行程+ASR
[mm]
X
[mm]
XF
[mm]
RA
[mm]
RB
[mm]
RCPLUS
RC+行程+ASR
[mm]
RC
[mm]
RE
ⁿ/ₐ
RI
[mm]
RF
[mm]
RG
[mm]
RH
[mm]
UA
[mm]
UB
[mm]
BB
B
[mm]
BD
D
[mm]
S
[mm]
LPLUS
[mm]
L
[mm]
SCM-P-00-20D-25-25
SCM-P
20
D:附兩側橡膠緩衝
18
13
15.5
26
M4 深度6.5
Rc1/8
19
12
M8
96
71
11
24
M5
8
6
4.0
12
14.0
5
17
216
141
35
8
19
85
35
M6
6
7
10
4
11.5
12
-
-
-
-
-
SCM-P-00-25D-25-25
SCM-P
25
D:附兩側橡膠緩衝
22
17
19.5
31
M5 深度6.5
Rc1/8
19
14
M10 x 1.25
96
71
11
29
M6
10
8
5.0
12
16.5
6
18
227
152
40
10
22
91
41
M8
7
9
14
5
13.5
16
-
-
-
-
-
SCM-P-00-32D-25-25
SCM-P
32
D:附兩側橡膠緩衝
22
17
19.5
38
M5 深度7.5
Rc1/8
19
18
M10 x 1.25
98
73
11
36
M8
12
10
5.5
12
20.0
6
18
229
154
40
10
22
91
41
M8
7
10
17
5
17.5
20
-
-
-
-
-
SCM-P-00-40D-25-25
SCM-P
40
D:附兩側橡膠緩衝
30
22
27.0
47
M6 深度12
Rc1/8
20
25
M14 x 1.5
104
79
12
44
M10
16
14
6.0
13
26.0
8
20
263
188
50
18
30
109
59
M12 x 1.5
9
12
22
6
24.0
25
-
-
-
-
-
SCM-P-00-50D-25-25
SCM-P
50
D:附兩側橡膠緩衝
35
27
32.0
58
M8 深度16
Rc1/4
25
30
M18 x 1.5
118
93
13
55
M12
20
17
8.0
15
32.0
11
23
292
217
58
20
32
116
66
M16 x 1.5
12
15
30
8
29.0
35
-
-
-
-
-
SCM-P-00-63D-25-25
SCM-P
63
D:附兩側橡膠緩衝
35
27
32.0
72
M10 深度16
Rc1/4
25
32
M18 x 1.5
118
93
13
69
M14
20
17
8.0
15
38.0
11
23
292
217
58
20
32
116
66
M16 x 1.5
12
15
30
10
29.0
35
-
-
-
-
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D