目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 SCM-M
CKD
空壓氣缸
一般型氣缸
微型氣缸 SCM
SCM-M-複動/止轉型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scm_series/scm-m/scm_m_ws_asmtab.prj},{NB=SCM-M-00-32D-25-T0H-R (0)},{TYPE=SCM-M},{MS=00},{BORE=32},{PTT=},{CUS=D: Both sides rubber cushioned},{STROKE=25},{SWM=T0},{LWD=H},{LWT=},{LWL=},{SWO=},{SWP=R},{SIM=},{OPTBLWS=},{OPTRAIL=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Product Info },{A=22},{B=17},{C=19.5},{D=38},{DA=M5 depth 7.5},{EE=Rc1/8},{GH=17},{GR=19},{J=18},{KK=M10 x 1.25},{LL=71},{MA=11},{MB=10},{MC=36},{MD=M8},{MM=12},{MN=10},{QA=12},{QB=10},{SD=20.0},{T=6},{WF=18},{X=113},{XF=40},{BBX=31.5},{BDX=35},{SX=37.7},{LX=(stroke length/3) + 19},{PX=25.5},{GBX=25.0},{P1XX=25.6},{P2X=27.6},{P3X=16.5},{PTX=(30°)},{GCX=2.5},{GDX=5.5},{PPATH=scm_m_parts/scm_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
CUS
緩衝
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
DA
ⁿ/ₐ
EE
ⁿ/ₐ
GH
[mm]
GR
[mm]
J
[mm]
KK
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
MD
ⁿ/ₐ
MM
[mm]
MN
[mm]
QA
[mm]
QB
[mm]
SD
[mm]
T
[mm]
WF
[mm]
XPLUS
X+行程
[mm]
X
[mm]
XF
[mm]
BB
B
[mm]
BD
D
[mm]
S
[mm]
LPLUS
[mm]
L
[mm]
P
[mm]
GB
[mm]
FA
[mm]
HD
[mm]
RD
[mm]
GC
[mm]
GD
[mm]
P1
[mm]
P2
[mm]
P3
[mm]
PT
[°]
SCM-M-00-20D-25-T0H-R
SCM-M
20
D:附兩側橡膠緩衝
18
13
15.5
26
M4 深度6.5
Rc1/8
17
19
12
M8
94
69
11
11
24
M5
10
8
12
10
14.0
5
17
131
106
35
-
-
-
-
-
19.5
23
-
4
7
-
-
-
-
-
-
SCM-M-00-25D-25-T0H-R
SCM-M
25
D:附兩側橡膠緩衝
22
17
19.5
31
M5 深度6.5
Rc1/8
17
19
14
M10 x 1.25
94
69
11
11
29
M6
12
10
12
10
16.5
6
18
136
111
40
-
-
-
-
-
22
24.4
-
3
8
-
-
-
-
-
-
SCM-M-00-32D-25-T0H-R
SCM-M
32
D:附兩側橡膠緩衝
22
17
19.5
38
M5 深度7.5
Rc1/8
17
19
18
M10 x 1.25
96
71
11
10
36
M8
12
10
12
10
20.0
6
18
138
113
40
-
-
-
-
-
25.5
25
-
4
9
-
-
-
-
-
-
SCM-M-00-40D-25-T0H-R
SCM-M
40
D:附兩側橡膠緩衝
30
22
27.0
47
M6 深度12
Rc1/8
19
20
25
M14 x 1.5
103
78
12
10
44
M10
16
14
13
12
26.0
8
20
155
130
50
-
-
-
-
-
30
25.7
-
6
11
-
-
-
-
-
-
SCM-M-00-50D-25-T0H-R
SCM-M
50
D:附兩側橡膠緩衝
35
27
32.0
58
M8 深度16
Rc1/4
22
25
30
M18 x 1.5
115
90
13
12
55
M12
20
17
15
12
32.0
11
23
175
150
58
-
-
-
-
-
35.5
26.2
-
8
12
-
-
-
-
-
-
SCM-M-00-63D-25-T0H-R
SCM-M
63
D:附兩側橡膠緩衝
35
27
32.0
72
M10 深度16
Rc1/4
22
25
32
M18 x 1.5
115
90
13
12
69
M14
20
17
15
12
38.0
11
23
175
150
58
-
-
-
-
-
42.5
26.5
-
8
12
-
-
-
-
-
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D