目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CMK2 Eye bracket - CMK2 Series common accessory
CKD
空壓氣缸
一般型氣缸
中口徑氣缸 CMK2
CMK2-S - 單動 推出型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/cmk2_series/cmk2-s/cmk2_eye_bracket.prj},{NB=M1-CA-30-25},{BORE=25},{A=23},{B=17},{C=20},{D=26.4},{F=32},{HA=35},{K=14},{KKD=10},{KKN=1.250},{LL=69},{MBD=26},{MM=12},{MN=10},{MO=5},{T=6},{U=30},{V=16},{WF=23},{X=131},{XF=46},{GC=5.500},{GD=4.500},{RD=9.500},{HD=8.500},{P=19.800},{P1=22.000},{PY=18},{BB=32},{BBX=26.000},{BD=46},{BD1=38.000},{LA=150},{LB=12},{LC=23},{LD=7},{LF=0},{LG=115},{LH=30},{LI=20},{LR=46},{LS=62},{LT=3.200},{CA=177},{CACC=136},{CB=18},{CBCC=12},{CC=12},{CCCC=9},{CD=12},{CDCC=8},{CH=35},{CJ=142},{CJCC=104},{CL=32},{CM=30},{CMCC=21},{CO=26},{COCC=24},{CP=37},{CQ=10},{CQCC=16},{CV=25},{CW=10},{TB=5.5},{TD=10},{TE=11},{TF=17.500},{TG=90.500},{TH=39.000},{TL=12.000},{TM=40},{TN=64},{NUTL1=5.000},{TYPE=M1-CA-30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
K
[mm]
LL
[mm]
MM
[mm]
T
[mm]
V
[mm]
WF
[mm]
GC
[mm]
GD
[mm]
RD
[mm]
HD
[mm]
P
[mm]
P1
[mm]
PY
[mm]
BB
[mm]
BD
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
CH
[mm]
CJ
[mm]
CL
[mm]
CM
[mm]
CO
[mm]
CP
[mm]
CQ
[mm]
CV
[mm]
M1-CA-20-20
M1-CA-20
20
20
13
18
21.4
12
66
10
5
14
24
4.000
3.000
8.000
7.000
17.300
19.500
22
30
30
165
14
10
10
26
135
31
24
22
28
8
19
M1-CA-30-25
M1-CA-30
25
23
17
20
26.4
14
69
12
6
16
23
5.500
4.500
9.500
8.500
19.800
22.000
18
32
46
177
18
12
12
35
142
32
30
26
37
10
25
M1-CA-30-32
M1-CA-30
32
23
17
20
33.6
14
69
12
6
16
23
5.500
4.500
9.500
8.500
24.300
25.500
15
32
46
177
18
12
12
35
142
32
30
26
37
10
25
M1-CA-30-40
M1-CA-30
40
25
19
22
41.6
14
73
14
7
16
23
7.000
6.500
11.500
10.500
28.300
29.500
12
34
46
183
18
12
12
35
146
32
30
26
37
10
25
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D