目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
CE DEB - Composition
CA-BE
Compositions
Type - CE
Powered by
CAD模型選擇
{ca_be/composizioni/ce/ce_deb_asmtab.prj},{NB=CE DEB 396x446 /57},{CS=396},{CD=446},{A=396},{B=446},{HT1=18},{HT2=18},{HD=57},{HDX=57,77,97,117},{HPFD=26},{COST=32},{R2X=16.000},{TCEITAV=8.000},{DIAMTCEI=16},{DEB=50},{L1=338},{PPATH=ce_deb/ce_deb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HT1
Thickness - plate T1
[mm]
HT2
Thickness - plate T2
[mm]
HPFD
Thickness - plate PFD
[mm]
CEDEB15155
156
156
156
156
12
18
22
CEDEB15195
156
196
156
196
12
18
22
CEDEB15245
156
246
156
246
12
18
22
CEDEB19195
196
196
196
196
12
18
22
CEDEB19245
196
246
196
246
12
18
22
CEDEB19295
196
296
196
296
12
18
22
CEDEB19345
196
346
196
346
12
18
22
CEDEB24245
246
246
246
246
12
18
22
CEDEB24295
246
296
246
296
12
18
22
CEDEB24345
246
346
246
346
12
18
22
CEDEB24395
246
396
246
396
12
18
22
CEDEB29295
296
296
296
296
16
18
26
CEDEB29345
296
346
296
346
16
18
26
CEDEB29395
296
396
296
396
16
18
26
CEDEB29445
296
446
296
446
16
18
26
CEDEB34345
346
346
346
346
18
18
26
CEDEB34395
346
396
346
396
18
18
26
CEDEB34445
346
446
346
446
18
18
26
CEDEB34495
346
496
346
496
18
18
26
CEDEB39395
396
396
396
396
18
18
26
CEDEB39445
396
446
396
446
18
18
26
CEDEB39495
396
496
396
496
18
18
26
CEDEB39545
396
546
396
546
18
18
26
CEDEB44445
446
446
446
446
22
22
26
CEDEB44495
446
496
446
496
22
22
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D