目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
BBS-05 - Sterile orbital Quick Connect
Buerkert
Additional Products
BBS Hygienic Fittings
Powered by
CAD模型選擇
{buerkert/weitereprodukte/bbs/bbs-05.prj},{NB=BBS-05-auf AnfrageBBS-05-AA.L100.L00.35.0Steril Orbital Quick Connect},{BUNR=auf Anfrage},{BBSNR=BBS-05-AA.L100.L00.35.0},{NORM=SMS},{GR=DN100},{D=0.00},{DA=0.000},{DI=0.000},{L=0.000},{DWST=EPDM},{A1=0.000},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{A6=0.000},{A7=0.000},{A8=0.000},{B1=0.000},{B2=0.000},{C1=0.000},{C2=0.000},{C3=0.000},{NV=1},{CNSMASSEXACT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
BBSNR
BBS-ITEM-No.
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
[mm]
DA
[mm]
DI
[mm]
L
Length
[mm]
DWST
Sealing material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
BBS-05-730648-BBS-05-AA-U...
730648
BBS-05-AA-U08.U00.35.0
ISO
DN08
25.00
13.500
10.300
54.000
EPDM
0.210
BBS-05-730650-BBS-05-AA-U...
730650
BBS-05-AA-U08.U00.35.3
ISO
DN08
25.00
13.500
10.300
54.000
FEP
0.200
BBS-05-730658-BBS-05-AA-U...
730658
BBS-05-AA-U10.U00.35.0
ISO
DN10
25.00
17.200
14.000
54.000
EPDM
0.440
BBS-05-730660-BBS-05-AA-U...
730660
BBS-05-AA-U10.U00.35.3
ISO
DN10
25.00
17.200
14.000
54.000
FEP
0.440
BBS-05-730679-BBS-05-AA-U...
730679
BBS-05-AA-U15.U00.35.0
ISO
DN15
50.50
21.300
18.100
54.000
EPDM
0.430
BBS-05-730683-BBS-05-AA-U...
730683
BBS-05-AA-U15.U00.35.3
ISO
DN15
50.50
21.300
18.100
54.000
FEP
0.430
BBS-05-730693-BBS-05-AA-U...
730693
BBS-05-AA-U20.U00.35.0
ISO
DN20
50.50
26.900
23.700
54.000
EPDM
0.420
BBS-05-730695-BBS-05-AA-U...
730695
BBS-05-AA-U20.U00.35.3
ISO
DN20
50.50
26.900
23.700
54.000
FEP
0.418
BBS-05-730703-BBS-05-AA-U...
730703
BBS-05-AA-U25.U00.35.0
ISO
DN25
50.50
33.700
29.700
54.000
EPDM
0.410
BBS-05-730707-BBS-05-AA-U...
730707
BBS-05-AA-U25.U00.35.3
ISO
DN25
50.50
33.700
29.700
54.000
FEP
0.400
BBS-05-730712-BBS-05-AA-U...
730712
BBS-05-AA-U32.U00.35.0
ISO
DN32
64.00
42.400
38.400
60.000
EPDM
0.564
BBS-05-730714-BBS-05-AA-U...
730714
BBS-05-AA-U32.U00.35.3
ISO
DN32
64.00
42.400
38.400
60.000
FEP
0.575
BBS-05-730722-BBS-05-AA-U...
730722
BBS-05-AA-U40.U00.35.0
ISO
DN40
64.00
48.300
44.300
60.000
EPDM
0.540
BBS-05-730724-BBS-05-AA-U...
730724
BBS-05-AA-U40.U00.35.3
ISO
DN40
64.00
48.300
44.300
60.000
FEP
0.500
BBS-05-730730-BBS-05-AA-U...
730730
BBS-05-AA-U50.U00.35.0
ISO
DN50
77.50
60.300
56.300
60.000
EPDM
0.620
BBS-05-730732-BBS-05-AA-U...
730732
BBS-05-AA-U50.U00.35.3
ISO
DN50
77.50
60.300
56.300
60.000
FEP
0.680
BBS-05-730738-BBS-05-AA-U...
730738
BBS-05-AA-U65.U00.35.0
ISO
DN65
91.00
76.100
72.100
60.000
EPDM
0.730
BBS-05-730740-BBS-05-AA-U...
730740
BBS-05-AA-U65.U00.35.3
ISO
DN65
91.00
76.100
72.100
60.000
FEP
0.730
BBS-05-730748-BBS-05-AA-U...
730748
BBS-05-AA-U80.U00.35.0
ISO
DN80
106.00
88.900
84.300
60.000
EPDM
0.550
BBS-05-auf Anfrage-BBS-05...
on request
BBS-05-AA-U80.U00.35.3
ISO
DN80
106.00
88.900
84.300
60.000
FEP
BBS-05-730666-BBS-05-AA-U...
730666
BBS-05-AA-U100.U00.35.0
ISO
DN100
144.50
114.300
109.700
60.000
EPDM
1.600
BBS-05-730668-BBS-05-AA-U...
730668
BBS-05-AA-U100.U00.35.3
ISO
DN100
144.50
114.300
109.700
60.000
FEP
0.001
BBS-05-auf Anfrage-BBS-05...
on request
BBS-05-AA.L06.L00.35.0
SMS
DN06
25.00
8.000
6.000
54.000
EPDM
BBS-05-auf Anfrage-BBS-05...
on request
BBS-05-AA.L06.L00.35.3
SMS
DN06
25.00
8.000
6.000
54.000
FEP
BBS-05-auf Anfrage-BBS-05...
on request
BBS-05-AA.L08.L00.35.0
SMS
DN08
25.00
10.000
8.000
54.000
EPDM
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D