目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8177 - Ultrasonic level measuring device
Buerkert
Sensors, Transmitters and Controllers
Level
Ultrasonic
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/ultraschall/8177.prj},{NB=8177-558225-Ultraschall-Fuellstandsmessgeraet},{BUNR=558225},{AUSF=Montagegewinde NPT2},{LTA=NPT 2},{SPFR=14-36 V DC},{AUSG=4-20 mA/Hart (2Leiter)},{EA=Kabelverschraubung M20x1,5},{AUSF2=mit},{CNSMASSEXACT=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
AUSF2
mit / ohne Bedienmodul und Anzeige
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8177-558224-Ultrasonic le...
558224
G2 mounting thread
14-36 V DC
4-20 mA/Hart (2wire)
Cable gland M 20 x 1.5
with
1.850
8177-559243-Ultrasonic le...
559243
G2 mounting thread
14-36 V DC
4-20 mA/Hart (2wire)
Cable gland M 20 x 1.5
without
1.069
8177-558225-Ultrasonic le...
558225
NPT2 mounting thread
14-36 V DC
4-20 mA/Hart (2wire)
Cable gland M 20 x 1.5
with
1.400
8177-559244-Ultrasonic le...
559244
NPT2 mounting thread
14-36 V DC
4-20 mA/Hart (2wire)
Cable gland M 20 x 1.5
without
1.800
8177-558226-Ultrasonic le...
558226
EEx Ausführung - ATEX Zul...
14-36 V DC
4-20 mA/Hart (2wire)
Cable gland M 20 x 1.5
with
1.650
8177-559245-Ultrasonic le...
559245
EEx Ausführung - ATEX Zul...
14-36 V DC
4-20 mA/Hart (2wire)
Cable gland M 20 x 1.5
without
1.670
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D