目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8110 - Vibrating level switch
Buerkert
Sensors, Transmitters and Controllers
Level
Tuning Fork
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/schwinggabel/8110.prj},{NB=8110-555293-Vibrations Grenzstandsschalter},{BUNR=555293},{AUSG=Transistor PNP},{SPFR=10-55 V DC},{LTA=G 1},{EA=Gerätesteckdose EN 175301-803},{VAR=3},{A1=76.000},{CNSMASSEXACT=0.453}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
LTA
Process connection
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8110-555291-Vibrating lev...
555291
Transistor PNP
10-55 V DC
G 3/4
Cable plug EN 175301-803
0.398
8110-555290-Vibrating lev...
555290
Transistor PNP
10-55 V DC
G 3/4
multi-pole M12x1
0.366
8110-560986-Vibrating lev...
560986
Transistor PNP
10-55 V DC
NPT 3/4
Cable plug EN 175301-803
0.406
8110-557154-Vibrating lev...
557154
Transistor PNP
10-55 V DC
NPT 3/4
multi-pole M12x1
0.369
8110-555293-Vibrating lev...
555293
Transistor PNP
10-55 V DC
G 1
Cable plug EN 175301-803
0.453
8110-555292-Vibrating lev...
555292
Transistor PNP
10-55 V DC
G 1
multi-pole M12x1
0.427
8110-557155-Vibrating lev...
557155
Transistor PNP
10-55 V DC
NPT 1
multi-pole M12x1
0.420
8110-555294-Vibrating lev...
555294
Transistor PNP
10-55 V DC
Clamp 2
multi-pole M12x1
0.520
8110-555296-Vibrating lev...
555296
Kontaktloser elektronisch...
20-253V AC, 50/60 Hz
G 3/4
Cable plug EN 175301-803
0.396
8110-555298-Vibrating lev...
555298
Kontaktloser elektronisch...
20-253V AC, 50/60 Hz
G 1
Cable plug EN 175301-803
0.456
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D