目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8185 - Guided microvave level measurement device
Buerkert
Sensors, Transmitters and Controllers
Level
Guided Microwave
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/gefuehrtemikrowelle/8185.prj},{NB=8185559264Gefuehrte Mikrowelle Fuellstands-Transmitter},{BUNR=559264},{AUSF=Montagegewinde NPT 3/4},{AUSF2=ohne},{SPFR=14-36 V DC},{AUSG=4-20 mA/HART (2 Leiter)},{SENS=Seil},{L=10},{EA=Kabelverschraubung M20x1,5},{AUSF3=34},{L1=10000},{CNSMASSEXACT=1.880}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
AUSF2
mit / ohne Bedienmodul und Anzeige
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SENS
sensor
ⁿ/ₐ
L
Length
[m]
EA
Electrical connection
[mm]
CNSMASSEXACT
Weight
[kg]
8185-558229-Guided microw...
558229
G 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Rod
1
Cable gland M 20 x 1.5
5.000
8185-559247-Guided microw...
559247
G 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Rod
1
Cable gland M 20 x 1.5
3.060
8185-558233-Guided microw...
558233
G 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Rod
2
Cable gland M 20 x 1.5
1.520
8185-559251-Guided microw...
559251
G 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Rod
2
Cable gland M 20 x 1.5
1.520
8185-558241-Guided microw...
558241
G 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Cable
5
Cable gland M 20 x 1.5
1.480
8185-559259-Guided microw...
559259
G 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Cable
5
Cable gland M 20 x 1.5
1.480
8185-558245-Guided microw...
558245
G 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Cable
10
Cable gland M 20 x 1.5
1.880
8185-559263-Guided microw...
559263
G 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Cable
10
Cable gland M 20 x 1.5
1.880
8185-558231-Guided microw...
558231
G 1 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Rod
1
Cable gland M 20 x 1.5
1.300
8185-559249-Guided microw...
559249
G 1 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Rod
1
Cable gland M 20 x 1.5
1.300
8185-558235-Guided microw...
558235
G 1 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Rod
2
Cable gland M 20 x 1.5
1.520
8185-559253-Guided microw...
559253
G 1 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Rod
2
Cable gland M 20 x 1.5
1.520
8185-558243-Guided microw...
558243
G 1 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Cable
5
Cable gland M 20 x 1.5
1.480
8185-559261-Guided microw...
559261
G 1 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Cable
5
Cable gland M 20 x 1.5
1.480
8185-558247-Guided microw...
558247
G 1 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Cable
10
Cable gland M 20 x 1.5
1.880
8185-559265-Guided microw...
559265
G 1 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Cable
10
Cable gland M 20 x 1.5
1.880
8185-558230-Guided microw...
558230
NPT 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Rod
1
Cable gland M 20 x 1.5
1.300
8185-559248-Guided microw...
559248
NPT 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Rod
1
Cable gland M 20 x 1.5
1.300
8185-558234-Guided microw...
558234
NPT 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Rod
2
Cable gland M 20 x 1.5
1.520
8185-559252-Guided microw...
559252
NPT 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Rod
2
Cable gland M 20 x 1.5
1.520
8185-558242-Guided microw...
558242
NPT 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Cable
5
Cable gland M 20 x 1.5
1.480
8185-559260-Guided microw...
559260
NPT 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Cable
5
Cable gland M 20 x 1.5
1.480
8185-558246-Guided microw...
558246
NPT 3/4 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Cable
10
Cable gland M 20 x 1.5
1.880
8185-559264-Guided microw...
559264
NPT 3/4 mounting thread
without
14-36 V DC
4-20 mA/HART (2 wires)
Cable
10
Cable gland M 20 x 1.5
1.880
8185-558232-Guided microw...
558232
NPT 1 mounting thread
with
14-36 V DC
4-20 mA/HART (2 wires)
Rod
1
Cable gland M 20 x 1.5
1.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D