目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8905 - Online Analysis System
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Controller and transmitter for Analysis
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/reglerundtransmitterfuerfluessigkeitsanalyse/8905.prj},{NB=8905-566094-Online-Analyse-System},{BUNR=566094},{AUSF=pH, Redox, Leitfähigkeit, Trübung},{SP=24 V DC},{CNSMASSEXACT=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
SP
Supply voltage
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8905-566090-Online Analys...
566090
pH, Conductivity, Turbidi...
24 V DC
5.000
8905-566091-Online Analys...
566091
pH, Conductivity, Turbidi...
100 - 240 V AC
5.000
8905-566092-Online Analys...
566092
pH, Chlorine, Turbidity
24 V DC
5.000
8905-566093-Online Analys...
566093
pH, Chlorine, Turbidity
100 - 240 V AC
5.000
8905-566094-Online Analys...
566094
pH, ORP, Conductivity, Tu...
24 V DC
5.000
8905-566095-Online Analys...
566095
pH, ORP, Conductivity, Tu...
100 - 240 V AC
5.000
8905-566096-Online Analys...
566096
pH, Chlorine, ORP, Turbid...
24 V DC
5.000
8905-566097-Online Analys...
566097
pH, Chlorine, ORP, Turbid...
100 - 240 V AC
5.000
8905-566098-Online Analys...
566098
pH, Chlorine, Conductivit...
24 V DC
7.630
8905-566099-Online Analys...
566099
pH, Chlorine, Conductivit...
100 - 240 V AC
5.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D