目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8200 - Armatures for analytical probes
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Fittings for liquid analysis
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/armaturenfuerfluessigkeitsanalyse/8200.prj},{NB=8200-429223-Armaturen für Analyse-Sonden},{BUNR=429223},{BESCHR=Für G1-Anschluss},{AUSF=Lang},{WKST=PVC},{SENS=Ja},{ROHR=Nein},{BG=3},{A=10.500},{B=17.500},{C=42.000},{D=MIN},{CNSMASSEXACT=0.160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
BESCHR
Description
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
SENS
Boring for temperature sensor Pt1000
ⁿ/ₐ
ROHR
Protection tube
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8200-429228-Armatures for...
429228
For G2 connection for ins...
standard
PVC
Yes
Yes
0.400
8200-429229-Armatures for...
429229
For G2 connection for ins...
standard
PP
Yes
Yes
0.220
8200-429230-Armatures for...
429230
For G2 connection for ins...
standard
PVDF
Yes
Yes
0.450
8200-429231-Armatures for...
429231
For G2 connection for ins...
standard
Stainless steel
Yes
Yes
1.100
8200-429221-Armatures for...
429221
For G1 connection
short
PVC
Yes
No
0.110
8200-429223-Armatures for...
429223
For G1 connection
long
PVC
Yes
No
0.160
8200-429235-Armatures for...
429235
Für Clamp 1œ-Anschluss - ...
Long immersion depth
Stainless steel 316L
Yes
Yes
0.270
8200-429239-Armatures for...
429239
For clamp 2 connection - ...
Long immersion depth
Stainless steel 316L
Yes
Yes
0.370
8200-429247-Armatures for...
429247
For sanitary connection D...
standard
Stainless steel 316Ti
Yes
Yes
0.320
8200-429255-Armatures for...
429255
For sanitary connection D...
standard
Stainless steel 316Ti
Yes
Yes
0.550
8200-418889-Armatures for...
418889
For immersion fitting
Pt1000/liquid earth rod i...
PVDF
Yes
Yes
0.050
8200-418890-Armatures for...
418890
For immersion fitting
Pt1000/liquid earth rod i...
PVDF
Yes
Yes
0.050
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D