目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8635 - Digital electropneumatic Positioner SideControl
Buerkert
Products (A - Z)
8635
Powered by
CAD模型選擇
{buerkert/produkteaz/8635/sidecontroli.prj},{NB=8635-322841-Positioner SideControl-42},{BUNR=322841},{ANTG=},{SF=},{AP=MIN},{V=42},{M=27XX},{ATEX=ja},{BB=1},{CNSMASSEXACT=1.500},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
SF
Control function
[mm]
M
mounting version
[mm]
ATEX
Atex variable
ⁿ/ₐ
BB
mounting bracket
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8635-150347-Positioner Si...
150347
A
27XX
ja
0
0.713
1
8635-155369-Positioner Si...
155369
A
27XX
ja
0
0.349
1
8635-151111-Positioner Si...
151111
A
27XX
ja
0
1.370
1
8635-155373-Positioner Si...
155373
A
27XX
ja
0
1.392
1
8635-147267-Positioner Si...
147267
A
27XX
nein
0
1.370
1
8635-147268-Positioner Si...
147268
A
27XX
nein
0
1.365
1
8635-147263-Positioner Si...
147263
NAMUR
ja
0
1.407
1
8635-160542-Positioner Si...
160542
NAMUR
ja
0
1.500
1
8635-155371-Positioner Si...
155371
NAMUR
ja
0
1.436
1
8635-160667-Positioner Si...
160667
NAMUR
nein
0
2.200
1
8635-147264-Positioner Si...
147264
NAMUR
ja
0
1.375
1
8635-155375-Positioner Si...
155375
NAMUR
ja
0
1.400
1
8635-147265-Positioner Si...
147265
NAMUR
nein
0
1.420
1
8635-147266-Positioner Si...
147266
NAMUR
nein
0
1.500
1
8635-322837-Positioner Si...
322837
27XX
ja
1
1.500
1
8635-322839-Positioner Si...
322839
27XX
ja
1
1.500
1
8635-322840-Positioner Si...
322840
27XX
ja
1
1.500
1
8635-322841-Positioner Si...
322841
27XX
ja
1
1.500
1
8635-322842-Positioner Si...
322842
27XX
nein
1
1.500
1
8635-322844-Positioner Si...
322844
27XX
nein
1
1.500
1
8635-322845-Positioner Si...
322845
27XX
nein
1
1.500
1
8635-322847-Positioner Si...
322847
27XX
nein
1
1.500
1
8635-155377-Positioner Si...
155377
27XX
nein
0
1.445
1
8635-155382-Positioner Si...
155382
NAMUR
nein
0
1.500
1
8635-147269-Positioner Si...
147269
NAMUR
ja
0
1.500
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D