目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3236 - Robolux Multiway Multiport
Buerkert
Products (A - Z)
3236
Powered by
CAD模型選擇
{buerkert/produkteaz/3236/3236-4c4sneu.prj},{NB=3236-RV1104C4S-SODH-VH-D44-D44 141},{GROESSE=RV110},{PPATH=3236_manuell_geh-edelstahl_ant-ae.prj},{BAUART=4C4S},{NORM=ASME BPE/BS 4825},{D=38,1x1,65},{LTA=SODH},{LTAG=SODH},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=90},{WKST=VH},{ATR1=D44},{ATR2=D44},{NR=141}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Body Material
ⁿ/ₐ
ATR1
Actuator Version Side 1
ⁿ/ₐ
ATR2
Actuator Version Side 2
ⁿ/ₐ
3236-RV504C4S-SF41-VH-D44...
RV50
4C4S
DIN 11850-1
18,0x1,0
SF41
VH
D44
D44
3236-RV504C4S-SF40-VH-D44...
RV50
4C4S
DIN 11850 -1
12,0x1,0
SF40
VH
D44
D44
3236-RV504C4S-SC41-VH-D44...
RV50
4C4S
DIN 11850 - 0
8,0x1,0
SC41
VH
D44
D44
3236-RV504C4S-SA93-VH-D44...
RV50
4C4S
ASME BPE
19,05x1,65
SA93
VH
D44
D44
3236-RV504C4S-SA92-VH-D44...
RV50
4C4S
ASME BPE
12,7x1,65
SA92
VH
D44
D44
3236-RV504C4S-SA06-VH-D44...
RV50
4C4S
-
9,53x1,65
SA06
VH
D44
D44
3236-RV704C4S-SA43-VH-D44...
RV70
4C4S
ISO 4200
26,9x1,6
SA43
VH
D44
D44
3236-RV704C4S-SODF-VH-D44...
RV70
4C4S
ASME BPE/BS 4825
25,4x1,65
SODF
VH
D44
D44
3236-RV704C4S-SA60-VH-D44...
RV70
4C4S
SMS 3008
25,0x1,2
SA60
VH
D44
D44
3236-RV1104C4S-SODJ-VH-D4...
RV110
4C4S
ASME BPE/BS 4825
63,5x1,65
SODJ
VH
D44
D44
3236-RV1104C4S-SODI-VH-D4...
RV110
4C4S
ASME BPE/BS 4825
50,8x1,65
SODI
VH
D44
D44
3236-RV1104C4S-SODH-VH-D4...
RV110
4C4S
ASME BPE/BS 4825
38,1x1,65
SODH
VH
D44
D44
3236-RV1104C4S-SA86-VH-D4...
RV110
4C4S
ISO 4200
60,3x2,9
SA86
VH
D44
D44
3236-RV1104C4S-SA62-VH-D4...
RV110
4C4S
SMS 3008
38,0x1,2
SA62
VH
D44
D44
3236-RV504C4S-TG26-VH-D44...
RV50
4C4S
DIN 11850-1
50,5x18,0x1,0
TG26
VH
D44
D44
3236-RV504C4S-TG21-VH-D44...
RV50
4C4S
DIN 11850 - 0
25,0x8,0x1,0
TG21
VH
D44
D44
3236-RV504C4S-TG03-VH-D44...
RV50
4C4S
ASME BPE
25,0x19,05x1,65
TG03
VH
D44
D44
3236-RV504C4S-TG02-VH-D44...
RV50
4C4S
ASME BPE
25,0x12,7x1,65
TG02
VH
D44
D44
3236-RV704C4S-TC43-VH-D44...
RV70
4C4S
ISO 4200
50,5x26,9x1,6
TC43
VH
D44
D44
3236-RV704C4S-TH44-VH-D44...
RV70
4C4S
ASME BPE/BS 4825
50,5x25,4x1,65
TH44
VH
D44
D44
3236-RV704C4S-TG10-VH-D44...
RV70
4C4S
SMS 3008
50,5x25,0x1,2
TG10
VH
D44
D44
3236-RV1104C4S-TH48-VH-D4...
RV110
4C4S
ASME BPE/BS 4825
77,5x63,5x1,65
TH48
VH
D44
D44
3236-RV1104C4S-TH47-VH-D4...
RV110
4C4S
ASME BPE/BS 4825
64,0x50,8x1,65
TH47
VH
D44
D44
3236-RV1104C4S-TH46-VH-D4...
RV110
4C4S
ASME BPE/BS 4825
50,5x38,1x1,65
TH46
VH
D44
D44
3236-RV1104C4S-TG11-VH-D4...
RV110
4C4S
SMS 3008
50,5x38,0x1,2
TG11
VH
D44
D44
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D