目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3235-CLAMP-DIN/SMS - Tank bottom valve, manually
Buerkert
Products (A - Z)
3235
Powered by
CAD模型選擇
{buerkert/produkteaz/3235/3235-din-sms-clamp.prj},{NB=3235-DN25-F120-TG10-D050},{PPATH=3235sblknstf.prj},{DN=25},{DWST=EA},{FL=120},{DN1=25},{D1=50.5x25x1.2},{LTA1=TG10},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=16.0},{BPAB=10.0},{BPEA=10.0},{LTAG=SA60},{LTAC=1},{DM=80},{NR=6},{DIST1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection C1xD1xS1
[mm]
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3235-DN15-F85-TD42-D050
15
85
15
34x19x1.5
TD42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3235-DN20-F85-TD43-D050
20
85
20
34x23x1.5
TD43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3235-DN25-F120-TD44-D050
25
120
25
50.5x29x1.5
TD44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3235-DN40-F150-TD46-D050
40
150
40
50.5x41x1.5
TD46
Top+Handwheel PPS
D050
29.0
10.0
10.0
3235-DN50-F180-TD47-D050
50
180
50
64x53x1.5
TD47
Top+Handwheel PPS
D050
50.0
7.0
7.0
3235-DN25-F120-TG10-D050
25
120
25
50.5x25x1.2
TG10
Top+Handwheel PPS
D050
16.0
10.0
10.0
3235-DN15-F85-TD42-D058
15
85
15
34x19x1.5
TD42
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3235-DN20-F85-TD43-D058
20
85
20
34x23x1.5
TD43
Top Stainless steel/Handw...
D058
11.0
10.0
10.0
3235-DN25-F120-TD44-D058
25
120
25
50.5x29x1.5
TD44
Top Stainless steel/Handw...
D058
16.0
10.0
10.0
3235-DN40-F150-TD46-D058
40
150
40
50.5x41x1.5
TD46
Top Stainless steel/Handw...
D058
29.0
10.0
10.0
3235-DN50-F180-TD47-D058
50
180
50
64x53x1.5
TD47
Top Stainless steel/Handw...
D058
50.0
10.0
10.0
3235-DN25-F120-TG10-D058
25
120
25
50.5x25x1.2
TG10
Top Stainless steel/Handw...
D058
16.0
10.0
10.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D