目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-CLAMP-DIN/SMS - Zero Deadleg T-Valve, manually
Buerkert
Products (A - Z)
3234
Powered by
CAD模型選擇
{buerkert/produkteaz/3234/3234-din-sms-clamp.prj},{NB=3234-DN50-SD47-TD47-D058},{PPATH=3234sblva.prj},{DN=50},{DWST=EA},{DN1=50},{D1=53x1.5},{LTA1=SD47},{DN2=50},{D2=64x53x1.5},{LTA2=TD47},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D058},{KV=50},{BPAB=10},{BPEA=10},{LTA1G=SD47},{LTA2G=SD47},{LTA1C=0},{LTA2C=1},{DM=100},{NR=23},{DIST1=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SD42-TD42-D050
15
15
19x1.5
SD42
15
34x19x1.5
TD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD43-TD42-D050
15
20
23x1.5
SD43
15
34x19x1.5
TD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD45-TD42-D050
15
32
35x1.5
SD45
15
34x19x1.5
TD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD46-TD42-D050
15
40
41x1.5
SD46
15
34x19x1.5
TD42
Top+Handwheel PPS
D050
6
10
10
3234-DN20-SD43-TD43-D050
20
20
23x1.5
SD43
20
34x23x1.5
TD43
Top+Handwheel PPS
D050
11
10
10
3234-DN20-SD45-TD43-D050
20
32
35x1.5
SD45
20
34x23x1.5
TD43
Top+Handwheel PPS
D050
11
10
10
3234-DN20-SD46-TD43-D050
20
40
41x1.5
SD46
20
34x23x1.5
TD43
Top+Handwheel PPS
D050
11
10
10
3234-DN25-SD44-TD44-D050
25
25
29x1.5
SD44
25
50,5x29x1.5
TD44
Top+Handwheel PPS
D050
16
10
10
3234-DN40-SD46-TD46-D050
40
40
41x1.5
SD46
40
50,5x41x1.5
TD46
Top+Handwheel PPS
D050
29
10
10
3234-DN50-SD47-TD47-D050
50
50
53x1.5
SD47
50
64x53x1.5
TD47
Top+Handwheel PPS
D050
50
10
10
3234-DN25-SA60-TG10-D050
25
25
25x1.2
SA60
25
50,5x25x1.2
TG10
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SA62-TG10-D050
25
40
38x1.2
SA62
25
50,5x25x1.2
TG10
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SA63-TG10-D050
25
50
51x1.2
SA63
25
50,5x25x1.2
TG10
Top+Handwheel PPS
D050
16
10
10
3234-DN15-SD42-TD42-D058
15
15
19x1.5
SD42
15
34x19x1.5
TD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN15-SD43-TD42-D058
15
20
23x1.5
SD43
15
34x19x1.5
TD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN15-SD45-TD42-D058
15
32
35x1.5
SD45
15
34x19x1.5
TD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN15-SD46-TD42-D058
15
40
41x1.5
SD46
15
34x19x1.5
TD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN20-SD43-TD43-D058
20
20
23x1.5
SD43
20
34x23x1.5
TD43
Top Stainless steel/Handw...
D058
11
10
10
3234-DN20-SD45-TD43-D058
20
32
35x1.5
SD45
20
34x23x1.5
TD43
Top Stainless steel/Handw...
D058
11
10
10
3234-DN20-SD46-TD43-D058
20
40
41x1.5
SD46
20
34x23x1.5
TD43
Top Stainless steel/Handw...
D058
11
10
10
3234-DN25-SD44-TD44-D058
25
25
29x1.5
SD44
25
50,5x29x1.5
TD44
Top Stainless steel/Handw...
D058
16
10
10
3234-DN40-SD46-TD46-D058
40
40
41x1.5
SD46
40
50,5x41x1.5
TD46
Top Stainless steel/Handw...
D058
29
10
10
3234-DN50-SD47-TD47-D058
50
50
53x1.5
SD47
50
64x53x1.5
TD47
Top Stainless steel/Handw...
D058
50
10
10
3234-DN25-SA60-TG10-D058
25
25
25x1.2
SA60
25
50,5x25x1.2
TG10
Top Stainless steel/Handw...
D058
16
10
10
3234-DN25-SA62-TG10-D058
25
40
38x1.2
SA62
25
50,5x25x1.2
TG10
Top Stainless steel/Handw...
D058
16
10
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D