目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8693 - Digital electropneumatic
Buerkert
Products (A - Z)
2712
Powered by
CAD模型選擇
{buerkert/produkteaz/2712/positionerprozessreglertopcontrol.prj},{NB=8693-242236-Positioner mit ProzessreglerTopControl},{BUNR=242236},{VENTILTYP=27XX},{VARIANTE=Multipol},{ELAN=MP},{INI=-},{ZUSF=F},{KOMM=0},{FAN=GW},{JG39=},{ATEX=nein},{E2=nein},{CNSMASSEXACT=0.690},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
ⁿ/ₐ
INI
initiator
[mm]
ZUSF
Fluidmengenregler
[mm]
KOMM
communication
[mm]
FAN
fluidic connection
[mm]
JG39
variable code
[mm]
ATEX
Atex-variant
ⁿ/ₐ
E2
R-connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8693-306936-Positioner wi...
306936
23XX
cable bushing
-
nein
L
GW
no
nein
0.690
1
8693-306965-Positioner wi...
306965
23XX
cable bushing
-
nein
L
GW
no
nein
0.740
1
8693-307082-Positioner wi...
307082
23XX
multi-pole
-
nein
L
GW
no
nein
0.730
1
8693-307105-Positioner wi...
307105
23XX
multi-pole
-
nein
L
GW
no
nein
0.690
1
8693-311800-Positioner wi...
311800
23XX
multi-pole
-
nein
Y
GW
1.0
no
nein
0.773
1
8693-265092-Positioner wi...
265092
23XX
multi-pole
-
nein
D
GW
no
nein
0.690
1
8693-306867-Positioner wi...
306867
23XX
multi-pole
-
nein
I
GW
no
nein
0.690
1
8693-306871-Positioner wi...
306871
23XX
multi-pole
-
nein
J
GW
no
nein
0.800
1
8693-306876-Positioner wi...
306876
23XX
multi-pole
-
nein
K
GW
no
nein
0.690
1
8693-306881-Positioner wi...
306881
23XX
multi-pole
-
nein
G
GW
no
nein
0.690
1
8693-306931-Positioner wi...
306931
23XX
cable bushing
-
nein
L
GW
no
nein
0.001
1
8693-306994-Positioner wi...
306994
23XX
cable bushing
-
nein
L
GW
no
nein
0.690
1
8693-307107-Positioner wi...
307107
23XX
multi-pole
-
nein
L
GW
no
nein
0.690
1
8693-307108-Positioner wi...
307108
23XX
multi-pole
-
nein
L
GW
no
nein
0.690
1
8693-311802-Positioner wi...
311802
23XX
multi-pole
-
nein
Y
GW
1.0
no
nein
0.690
1
8693-265104-Positioner wi...
265104
23XX
multi-pole
-
nein
D
GW
no
nein
0.690
1
8693-306990-Positioner wi...
306990
23XX
cable bushing
-
nein
L
GW
yes
nein
0.810
1
8693-306991-Positioner wi...
306991
23XX
cable bushing
-
nein
L
GW
yes
nein
1.642
1
8693-307103-Positioner wi...
307103
23XX
multi-pole
-
nein
L
GW
yes
nein
0.690
1
8693-307104-Positioner wi...
307104
23XX
multi-pole
-
nein
L
GW
yes
nein
0.720
1
8693-311801-Positioner wi...
311801
23XX
multi-pole
-
nein
Y
GW
1.0
yes
nein
0.776
1
8693-265094-Positioner wi...
265094
23XX
multi-pole
-
nein
D
GW
yes
nein
0.750
1
8693-306865-Positioner wi...
306865
23XX
multi-pole
-
nein
I
GW
yes
nein
1.667
1
8693-306869-Positioner wi...
306869
23XX
multi-pole
-
nein
J
GW
yes
nein
0.690
1
8693-306874-Positioner wi...
306874
23XX
multi-pole
-
nein
K
GW
yes
nein
0.690
1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D