目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2652 - 2/2 way Ball Valve with Pneumatic Rotary Actuator
Buerkert
Products (A - Z)
2652
Powered by
CAD模型選擇
{buerkert/produkteaz/2652/2652.prj},{NB=2652-429203-2/2-Wege Kugelhahn aus Edelstahl mit pneumatischem Drehantrieb, DN 10-50},{BUNR=429203},{PPATH=2652sbl.prj},{SF=I},{SFT=doppeltwirkend},{ANTG=63},{LTA=G1/4},{DN=10},{DRUCK=0-100},{BUNRA=140805},{CNSMASSEXACT=1.150}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年11月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
SFT
Control function
ⁿ/ₐ
ANTG
Actuator size
[mm]
LTA
Port connection
ⁿ/ₐ
DN
Orifice size
[mm]
DRUCK
Pressure range
[bar]
CNSMASSEXACT
Weight
[kg]
2652-435172-2/2-way Quart...
435172
durch Federkraft geschlos...
63
G1/4
10
0-100
1.400
2652-435173-2/2-way Quart...
435173
durch Federkraft geschlos...
63
G3/8
12
0-100
1.200
2652-435174-2/2-way Quart...
435174
durch Federkraft geschlos...
63
G1/2
15
0-100
1.300
2652-431109-2/2-way Quart...
431109
durch Federkraft geschlos...
100
G3/4
20
0-100
3.800
2652-431110-2/2-way Quart...
431110
durch Federkraft geschlos...
100
G1
25
0-100
4.000
2652-429203-2/2-way Quart...
429203
doppeltwirkend
63
G1/4
10
0-100
1.150
2652-429204-2/2-way Quart...
429204
doppeltwirkend
63
G3/8
12
0-100
0.950
2652-429205-2/2-way Quart...
429205
doppeltwirkend
63
G1/2
15
0-100
1.100
2652-429206-2/2-way Quart...
429206
doppeltwirkend
63
G3/4
20
0-100
1.300
2652-429207-2/2-way Quart...
429207
doppeltwirkend
63
G1
25
0-100
1.550
2652-429208-2/2-way Quart...
429208
doppeltwirkend
100
G1 1/4
32
0-100
3.600
2652-429209-2/2-way Quart...
429209
doppeltwirkend
100
G1 1/2
40
0-100
4.200
2652-429210-2/2-way Quart...
429210
doppeltwirkend
100
G2
50
0-100
5.800
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D