目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2509 - Male connector DIN EN 175301-803 - connector shape A
Buerkert
Products (A - Z)
2509
Powered by
CAD模型選擇
{buerkert/produkteaz/2509/2509.prj},{NB=2509-137946-Geraetesteckdose mit UR-, UL und FM-Zulassung-0},{BUNR=137946},{I=3.0},{U=200-240V / AC/DC},{UML=200-240V / AC/DC},{L=ohne},{E=LED und Varistor},{EML=LED und Varistor},{AR=0},{E1=1},{CNSMASSEXACT=0.064}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
I
max. Dauerstrom
[A]
UML
Voltage and version
ⁿ/ₐ
L
cable length
ⁿ/ₐ
EML
Electronic
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
2509-137943-cable plug UR...
137943
6.0
0-250 V / AC/DC
without
ohne Beschaltung
0.051
2509-137944-cable plug UR...
137944
3.0
12-24 V / AC/DC
without
LED and varistor
0.063
2509-137945-cable plug UR...
137945
3.0
100-120 V / AC/DC
without
LED and varistor
0.062
2509-137946-cable plug UR...
137946
3.0
200-240V / AC/DC
without
LED and varistor
0.064
2509-137947-cable plug UR...
137947
1.0
12-24 V / AC/DC
without
LED, rectifier and varist...
0.063
2509-137948-cable plug UR...
137948
1.0
100-120 V / AC/DC
without
LED, rectifier and varist...
0.025
2509-137949-cable plug UR...
137949
1.0
200-240V / AC/DC
without
LED, rectifier and varist...
0.063
2509-137950-cable plug UR...
137950
1.0
24 V / DC
without
LED, pole protection and ...
0.062
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D