目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2300-ISO-CLAMP - 2/2-way Angle-Seat Control Valve
Buerkert
Products (A - Z)
2300
Powered by
CAD模型選擇
{buerkert/produkteaz/2300/2300-iso-clamp.prj},{NB=2300-ISO-CLAMP-DN25-TC44-050-0-8696},{PPATH=2300sbls.prj},{DN=25},{D=50.5x33.7x2.0},{LTA=TC44},{ANTG=050},{WW=0},{KV=16},{NR=7},{GV=1},{LTAC=1},{ANTYV=8696},{ANTYVB='8696'},{DIST1=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection D1TxD2TxST
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m³/h]
GV
Geometrie Variante Gehäuse
ⁿ/ₐ
2300-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
050
5
1
2300-ISO-CLAMP-DN15-TC42-...
15
34.0x21.3x1.6
TC42
070
5
1
2300-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
050
5
1
2300-ISO-CLAMP-DN15-TC52-...
15
50.5x21.3x1.6
TC52
070
5
1
2300-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
050
10
1
2300-ISO-CLAMP-DN20-TC43-...
20
50.5x26.9x1.6
TC43
070
10
1
2300-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
050
16
1
2300-ISO-CLAMP-DN25-TC44-...
25
50.5x33.7x2.0
TC44
070
16
1
2300-ISO-CLAMP-DN32-TC45-...
32
50.5x42.4x2.0
TC45
070
23
1
2300-ISO-CLAMP-DN32-TC55-...
32
64.0x42.4x2.0
TC55
070
23
1
2300-ISO-CLAMP-DN40-TC46-...
40
64.0x48.3x2.0
TC46
090
34
1
2300-ISO-CLAMP-DN40-TC46-...
40
64.0x48.3x2.0
TC46
130
36
1
2300-ISO-CLAMP-DN50-TC47-...
50
77.5x60.3x2.6
TC47
090
49
1
2300-ISO-CLAMP-DN50-TC47-...
50
77.5x60.3x2.6
TC47
130
53
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D