目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VS-DIVERSE-Clamp - 2/2-way diaphragm valve ELEMENT, forged body, clamp connection, DN 15-50, diverse strandards
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vs-diverse-clamp.prj},{NB=2103-VS-Diverse-C-DN15-TH42-070-A/B--},{PPATH=2103sblvsc.prj},{DN=15},{NORM=BS 4825-3},{DN1=15},{D=25,0x12,7x1,2},{LTA=TH42},{ANTG=070},{WW=A/B},{DWST=EA},{KV=5.5},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=4},{ANTYV=-},{ANTYVB='-'},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection CxDxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
2103-VS-DIVERSE-C-DN15-TH...
15
BS 4825-3
15
25,0x12,7x1,2
TH42
050
A/B
2103-VS-DIVERSE-C-DN15-TH...
15
BS 4825-3
15
25,0x12,7x1,2
TH42
050
I
2103-VS-DIVERSE-C-DN15-TH...
15
BS 4825-3
15
25,0x12,7x1,2
TH42
050
0
2103-VS-DIVERSE-C-DN15-TH...
15
BS 4825-3
15
25,0x12,7x1,2
TH42
070
A/B
2103-VS-DIVERSE-C-DN15-TH...
15
BS 4825-3
15
25,0x12,7x1,2
TH42
070
I
2103-VS-DIVERSE-C-DN15-TH...
15
BS 4825-3
15
25,0x12,7x1,2
TH42
070
0
2103-VS-DIVERSE-C-DN20-TH...
20
BS 4825-3
20
25,0x19,05x1,2
TH43
070
A/B
2103-VS-DIVERSE-C-DN20-TH...
20
BS 4825-3
20
25,0x19,05x1,2
TH43
070
I
2103-VS-DIVERSE-C-DN20-TH...
20
BS 4825-3
20
25,0x19,05x1,2
TH43
070
0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D