目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2100-SMS - 2/2-way Angle-Seat Valve with SMS
Buerkert
Products (A - Z)
2100
Powered by
CAD模型選擇
{buerkert/produkteaz/2100/2100-sms.prj},{NB=2100-SMS-DN32-SA62-070-0-8690},{PPATH=2100sbls.prj},{DN=32},{D=38.0x1.2},{LTA=SA62},{ANTG=070},{ANTGSAP=M},{WW=0},{WKST=VA},{VAR=AF93},{KV=27},{NR=33},{LTAC=0},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
VAR
variable code
[mm]
KV
Cv-Value-Water
[m³/h]
2100-SMS-DN15-SA58-050-A/...
15
12.0x1.0
SA58
050
A/B
AF93
4.8
2100-SMS-DN15-SA58-050-I-...
15
12.0x1.0
SA58
050
I
AF93
4.8
2100-SMS-DN15-SA58-050-0-...
15
12.0x1.0
SA58
050
0
AF93
4.8
2100-SMS-DN15-SA59-050-A/...
15
18.0x1.0
SA59
050
A/B
AF93
4.8
2100-SMS-DN15-SA59-050-I-...
15
18.0x1.0
SA59
050
I
AF93
4.8
2100-SMS-DN15-SA59-050-0-...
15
18.0x1.0
SA59
050
0
AF93
4.8
2100-SMS-DN15-SA58-070-A/...
15
12.0x1.0
SA58
070
A/B
AF93
5.0
2100-SMS-DN15-SA58-070-I-...
15
12.0x1.0
SA58
070
I
AF93
5.0
2100-SMS-DN15-SA58-070-0-...
15
12.0x1.0
SA58
070
0
AF93
5.0
2100-SMS-DN15-SA59-070-A/...
15
18.0x1.0
SA59
070
A/B
AF93
5.0
2100-SMS-DN15-SA59-070-I-...
15
18.0x1.0
SA59
070
I
AF93
5.0
2100-SMS-DN15-SA59-070-0-...
15
18.0x1.0
SA59
070
0
AF93
5.0
2100-SMS-DN20-SA59-050-A/...
20
18.0x1.0
SA59
050
A/B
AF93
9.5
2100-SMS-DN20-SA59-050-I-...
20
18.0x1.0
SA59
050
I
AF93
9.5
2100-SMS-DN20-SA59-050-0-...
20
18.0x1.0
SA59
050
0
AF93
9.5
2100-SMS-DN20-SA60-050-A/...
20
25.0x1.2
SA60
050
A/B
AF93
9.5
2100-SMS-DN20-SA60-050-I-...
20
25.0x1.2
SA60
050
I
AF93
9.5
2100-SMS-DN20-SA60-050-0-...
20
25.0x1.2
SA60
050
0
AF93
9.5
2100-SMS-DN20-SA59-070-A/...
20
18.0x1.0
SA59
070
A/B
AF93
11
2100-SMS-DN20-SA59-070-I-...
20
18.0x1.0
SA59
070
I
AF93
11
2100-SMS-DN20-SA59-070-0-...
20
18.0x1.0
SA59
070
0
AF93
11
2100-SMS-DN20-SA60-070-A/...
20
25.0x1.2
SA60
070
A/B
AF93
11
2100-SMS-DN20-SA60-070-I-...
20
25.0x1.2
SA60
070
I
AF93
11
2100-SMS-DN20-SA60-070-0-...
20
25.0x1.2
SA60
070
0
AF93
11
2100-SMS-DN25-SA60-050-A/...
25
25.0x1.2
SA60
050
A/B
AF93
14
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D