目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8745 - Mass flow controller (MFC) / Mass flow meter (MFM) for gases
Buerkert
Mass Flow Controllers
Mass Flow Meters
Powered by
CAD模型選擇
{buerkert/massendurchflussregler/massendurchflussmesser/8745_asmtab.prj},{NB=8745-E008-RJ45-00-bis 500 l Luft-G001-A151(medium)},{XAA001=8745},{BUNR=},{DURCHFLUSS=bis 500 l Luft},{XAB775=00},{XAB696=G001},{XAB699=A151},{XAA527=-},{XAB767=E008},{XAA662=RJ45},{LTA2='G1/4 oder NPT1/4', 'G3/8 oder NPT3/8', 'G1/2 oder NPT1/2', 'G3/4 oder NPT3/4'},{XAB699VALUES='1/4\"','3/8\"','1/2\"','3/4\"'},{XAA662VALUES1='RJ45'},{XAA662VALUES2= 'D-SUB','Klemmleiste'},{XAB706=},{XAB706VALUES='12','15','20','25'},{XAB706VALUES3='-'},{LODLEVEL=medium},{PPATH=8745_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
8745-E008-RJ45-00-bis 500...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D