目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6011a - 2/2-Way-mini-solenoid-valve analytical
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/6011a.prj},{NB=6011-137817-2/2-Wege-Mini-Magnetventil Analyse},{BUNR=137817},{WW=A},{DN=2.0},{WKST=VA},{LTA=Flansch},{SP=230},{FR=50},{KV=0.11},{PN=0-8},{STECKERBILD=C},{A=MIN},{C=20.0},{D=11.0},{PRA=2},{CNSMASSEXACT=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
WKST
Body material
ⁿ/ₐ
LTA
Port connection
[mm]
SP
voltage
[V]
FR
Frequency
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
PN
Pressure range
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6011-137794-2/2-Way-mini-...
137794
A
1.6
Ms
G1/8
24
DC
0.06
0-6
0.110
6011-137795-2/2-Way-mini-...
137795
A
1.6
Ms
G1/8
230
50
0.06
0-12
0.125
6011-137800-2/2-Way-mini-...
137800
A
1.6
VA
G1/8
24
DC
0.06
0-6
0.110
6011-137801-2/2-Way-mini-...
137801
A
1.6
VA
G1/8
230
50
0.06
0-12
0.150
6011-137796-2/2-Way-mini-...
137796
A
2.0
Ms
G1/8
24
DC
0.11
0-4.5
0.115
6011-137797-2/2-Way-mini-...
137797
A
2.0
Ms
G1/8
230
50
0.11
0-8
0.125
6011-137802-2/2-Way-mini-...
137802
A
2.0
VA
G1/8
24
DC
0.11
0-4.5
0.106
6011-137803-2/2-Way-mini-...
137803
A
2.0
VA
G1/8
230
50
0.11
0-8
0.125
6011-137798-2/2-Way-mini-...
137798
A
2.4
MS
G1/8
24
DC
0.13
0-3
0.120
6011-137799-2/2-Way-mini-...
137799
A
2.4
MS
G1/8
230
50
0.13
0-6
0.125
6011-137804-2/2-Way-mini-...
137804
A
2.4
VA
G1/8
24
DC
0.13
0-3
0.100
6011-137805-2/2-Way-mini-...
137805
A
2.4
VA
G1/8
230
50
0.13
0-6
0.125
6011-137806-2/2-Way-mini-...
137806
A
1.2
Ms
Flansch
24
DC
0.045
0-12
0.100
6011-137807-2/2-Way-mini-...
137807
A
1.2
Ms
Flansch
230
50
0.045
0-21
0.098
6011-137812-2/2-Way-mini-...
137812
A
1.2
VA
Flansch
24
DC
0.06
0-12
0.093
6011-137813-2/2-Way-mini-...
137813
A
1.2
VA
Flansch
230
50
0.06
0-21
0.100
6011-137808-2/2-Way-mini-...
137808
A
1.6
Ms
Flansch
24
DC
0.06
0-6
0.095
6011-137809-2/2-Way-mini-...
137809
A
1.6
Ms
Flansch
230
50
0.06
0-12
0.100
6011-137814-2/2-Way-mini-...
137814
A
1.6
VA
Flansch
24
DC
0.06
0-6
0.092
6011-137815-2/2-Way-mini-...
137815
A
1.6
VA
Flansch
230
50
0.06
0-12
0.100
6011-137810-2/2-Way-mini-...
137810
A
2.0
Ms
Flansch
24
DC
0.11
0-4.5
0.094
6011-137811-2/2-Way-mini-...
137811
A
2.0
Ms
Flansch
230
50
0.11
0-8
0.098
6011-137816-2/2-Way-mini-...
137816
A
2.0
VA
Flansch
24
DC
0.11
0-4.5
0.124
6011-137817-2/2-Way-mini-...
137817
A
2.0
VA
Flansch
230
50
0.11
0-8
0.100
6011-163545-2/2-Way-mini-...
163545
A
1.6
Ms
G1/8
24
DC
0.06
0-6
0.118
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D