目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5404 - Servo-assisted 2/2-way piston valve
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/5404.prj},{NB=5404-307475-Servogesteuertes 2/2-Wege-Kolbenventil},{BUNR=307475},{PPATH=5404altsbl.prj},{AUSF=Standard},{WW=A},{NW=50.0},{LTA=G 2},{LTA2=89},{GWL=24.000},{WKST=MS},{DWST=PTFE / FKM},{SP=024},{FR=DC},{SG=40},{V1=SG=c},{KV=36.0},{PNF=1 - 8},{PNG=1 - 8},{DWKST=MS},{DB=0},{VA=MIN},{SAS=Z4_O},{SE=Kein},{EX=},{DS=5},{H=40},{CNSMASSEXACT=6.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
NW
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
LTA2
LTA key
ⁿ/ₐ
GWL
length of thread
[mm]
WKST
Material
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
[Hz]
SG
Coil size
ⁿ/ₐ
V1
Variable code
ⁿ/ₐ
KV
kv value water
[m3/h]
PNF
Pressure range for liquids
[bar]
PNG
Pressure range for gasas
[bar]
DWKST
Cover material
ⁿ/ₐ
DB
Number choke
ⁿ/ₐ
VA
Version housing
ⁿ/ₐ
SAS
Interface coil
ⁿ/ₐ
SE
Plug end
ⁿ/ₐ
EX
Elektr. Connection
ⁿ/ₐ
DS
Discription
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
5404-137510-Servo-assiste...
137510
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.605
5404-140564-Servo-assiste...
140564
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.605
5404-140565-Servo-assiste...
140565
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
50
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.605
5404-140566-Servo-assiste...
140566
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
230
50
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.600
5404-143747-Servo-assiste...
143747
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
50
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.600
5404-153387-Servo-assiste...
153387
Standard
A
12.0
NPT 1/2
84
13.700
MS
PTFE / FKM
012
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.600
5404-158962-Servo-assiste...
158962
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / EPDM
012
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.610
5404-158963-Servo-assiste...
158963
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / EPDM
024
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.610
5404-172625-Servo-assiste...
172625
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / EPDM
230
50
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.610
5404-189860-Servo-assiste...
189860
Standard
A
25.0
G 1
86
18.000
MS
PTFE / FKM
024
DC
5
OO
10.0
1 - 25
1 - 25
MS
1
U3
Plan
1
1.733
5404-210891-Servo-assiste...
210891
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.610
5404-210892-Servo-assiste...
210892
Standard
A
25.0
G 1
86
18.000
MS
PTFE / FKM
024
DC
5
OO
10.0
1 - 25
1 - 25
MS
1
U3
Plan
1
1.820
5404-223138-Servo-assiste...
223138
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
50 - 60
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.610
5404-224702-Servo-assiste...
224702
Standard
A
25.0
G 1
86
18.000
MS
PTFE / FKM
110
50
5
OO
10.0
1 - 25
1 - 25
MS
1
U3
Plan
1
1.820
5404-225273-Servo-assiste...
225273
Standard
A
20.0
G 3/4
85
16.000
MS
PTFE / FKM
024
DC
5
OO
7.0
1 - 25
1 - 32
MS
1
U3
Plan
1
1.267
5404-226755-Servo-assiste...
226755
Standard
A
25.0
G 1
86
18.000
MS
PTFE / FKM
048
50 - 60
5
OO
10.0
1 - 25
1 - 25
MS
1
U3
Plan
1
1.820
5404-228111-Servo-assiste...
228111
Standard
A
12.0
NPT 1/2
84
13.700
MS
PTFE / FKM
230
50
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.600
5404-237990-Servo-assiste...
237990
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.600
5404-246161-Servo-assiste...
246161
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
230
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.600
5404-248077-Servo-assiste...
248077
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
024
50 - 60
6
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.680
5404-252634-Servo-assiste...
252634
Standard
A
20.0
G 3/4
85
16.000
MS
PTFE / FKM
230
50
5
OO
7.0
1 - 25
1 - 32
MS
1
U3
Plan
1
1.267
5404-253762-Servo-assiste...
253762
Standard
A
20.0
G 3/4
85
16.000
MS
PTFE / FKM
230
50
5
OO
7.0
1 - 25
1 - 32
MS
1
U3
Plan
1
1.267
5404-254885-Servo-assiste...
254885
Standard
A
20.0
G 3/4
85
16.000
MS
PTFE / FKM
024
50
5
OO
7.0
1 - 25
1 - 32
MS
1
U3
Plan
1
1.267
5404-257658-Servo-assiste...
257658
Standard
A
12.0
G 1/2
84
14.000
MS
PTFE / FKM
012
DC
5
OO
2.0
1 - 40
1 - 40
MS
0
U3
Plan
1
0.608
5404-265382-Servo-assiste...
265382
Standard
A
25.0
G 1
86
18.000
MS
PTFE / FKM
230
50
5
OO
10.0
1 - 25
1 - 25
MS
1
U3
Plan
1
1.680
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D