目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0256 - Direct-acting 2/2 way solenoid valve
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/0256.prj},{NB=0256-145747-2/2-Wege-Magnetventil},{BUNR=145747},{WW=A},{LTA=G 1/4},{LTA2=GM82},{DN=5},{WKST=MS},{DWST=NBR},{SPFR=024 / DC},{GEH=C},{A1=40.000},{A2=6.000},{A3=2.500},{B1=25.000},{B2=30.000},{B3=36.000},{B4=6.500},{C1=56.000},{C2=15.000},{C3=22.000},{C4=15.000},{C5=11.000},{C6=10.000},{D1=37.000},{D2=14.000},{D3=48.000},{D4=6.300},{E1=13.160},{E2=12.000},{E3=15.000},{F1=0.000},{F2=6.500},{G1=0.000},{J1=2.750},{CNSMASSEXACT=0.640}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
DN
Orifice size
[mm]
WKST
Body material
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
SPFR
Voltage/Frequency
[V/Hz]
CNSMASSEXACT
Weight
[kg]
0256-120133-2/2-way Solen...
120133
A
G 1/2
10
MS
NBR
230 / 50
0.700
0256-145771-2/2-way Solen...
145771
A
G 1/2
6
MS
NBR
024 / DC
0.692
0256-145772-2/2-way Solen...
145772
A
G 1/2
6
MS
NBR
230 / 50
0.663
0256-145773-2/2-way Solen...
145773
A
G 1/2
6
MS
NBR
240 / 50
0.700
0256-145776-2/2-way Solen...
145776
A
G 1/2
6
MS
FKM
024 / DC
0.750
0256-145788-2/2-way Solen...
145788
A
G 1/2
10
MS
NBR
024 / DC
0.689
0256-145789-2/2-way Solen...
145789
A
G 1/2
10
MS
NBR
024 / 50
0.688
0256-145790-2/2-way Solen...
145790
A
G 1/2
10
MS
NBR
110 / 50
0.690
0256-145791-2/2-way Solen...
145791
A
G 1/2
10
MS
NBR
240 / 50
0.700
0256-145792-2/2-way Solen...
145792
A
G 1/2
10
MS
FKM
024 / 50
0.693
0256-145794-2/2-way Solen...
145794
A
G 1/2
12
MS
EPDM
230 / 50
0.690
0256-145796-2/2-way Solen...
145796
A
G 1/2
12
MS
NBR
024 / DC
0.690
0256-145797-2/2-way Solen...
145797
A
G 1/2
12
MS
NBR
024 / 50
0.735
0256-145799-2/2-way Solen...
145799
A
G 1/2
12
MS
NBR
230 / 50
0.682
0256-145800-2/2-way Solen...
145800
A
G 1/2
12
MS
NBR
240 / 50
0.700
0256-145801-2/2-way Solen...
145801
A
G 1/2
12
MS
FKM
230 / 50
0.680
0256-145806-2/2-way Solen...
145806
A
G 1/2
10
MS
FKM
024 / DC
0.700
0256-145793-2/2-way Solen...
145793
A
G 1/2
10
VA
FKM
024 / 50
0.669
0256-145795-2/2-way Solen...
145795
A
G 1/2
12
VA
EPDM
024 / DC
0.700
0256-145802-2/2-way Solen...
145802
A
G 1/2
12
VA
FKM
230 / 50
0.680
0256-055589-2/2-way Solen...
055589
A
G 1/4
6
MS
NBR
042 / 50
0.740
0256-145729-2/2-way Solen...
145729
A
G 1/4
4
MS
NBR
024 / 50
0.666
0256-145738-2/2-way Solen...
145738
A
G 1/4
4
MS
FKM
230 / 50
0.695
0256-145760-2/2-way Solen...
145760
A
G 1/4
6
MS
NBR
024 / DC
0.740
0256-145763-2/2-way Solen...
145763
A
G 1/4
6
MS
NBR
230 / 50
0.690
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D