目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0142 - Diaphragm valve 2/2 way servo-assisted
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/0142.prj},{NB=0142-042262-2/2-Wege-Magnetventil fuer aggressive Medien, Klebemuffe D50},{BUNR=042262},{WW=A},{LTA=63},{DN=50},{KV=36.0},{WKST=PVC},{SPFR=230/50},{DWST=FKM},{A=160.000},{B=212.000},{C=115.000},{C1=112.000},{C2=12.000},{C3=30.500},{C4=47.500},{C5=133.500},{C6=32.500},{D=42.500},{E=101.000},{E1=38.000},{E2=4.000},{F=44.500},{G=8.000},{H=15.000},{H1=12.000},{H2=44.500},{L=274.000},{L1=192.000},{K=63.200},{K1=MIN},{K2=73.800},{K3=76.000},{K4=25.000},{K5=MIN},{K6=38.000},{M=38.000},{M1=33.000},{Z1=198.000},{I1=106.500},{I2=42.500},{I3=17.500},{J1=23.000},{S1=18.000},{S2=12.000},{S3=24.000},{S4=2.800},{S5=88.000},{N=106.500},{CNSMASSEXACT=2.265}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
LTA
Port connection true union
[mm]
DN
Orifice size
[mm]
KV
Kv value water
[m3/h]
WKST
Body material
ⁿ/ₐ
SPFR
voltage/frequency V/Hz
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
B
[mm]
C
depth
[mm]
E1
Mutter Höhe
[mm]
F
[mm]
L
[mm]
CNSMASSEXACT
Weight
[kg]
0142-041938-2/2-way Solen...
041938
A
20
15
5.0
PVC
024/DC
FKM
148.000
62.500
25.000
40.000
148.000
0.836
0142-041934-2/2-way Solen...
041934
A
20
15
5.0
PVC
230/50
FKM
148.000
62.500
25.000
40.000
148.000
0.679
0142-042008-2/2-way Solen...
042008
A
25
20
6.0
PVC
024/DC
FKM
148.000
62.500
25.000
40.000
154.000
0.829
0142-042005-2/2-way Solen...
042005
A
25
20
6.0
PVC
230/50
FKM
148.000
62.500
25.000
40.000
154.000
0.824
0142-042079-2/2-way Solen...
042079
A
32
25
14.0
PVC
024/DC
FKM
174.500
85.000
30.000
44.500
191.000
1.144
0142-042113-2/2-way Solen...
042113
A
32
25
14.0
PVC
230/50
FKM
174.500
85.000
30.000
44.500
191.000
1.137
0142-042169-2/2-way Solen...
042169
A
40
32
16.0
PVC
024/DC
FKM
174.500
85.000
30.000
44.500
199.000
1.135
0142-042133-2/2-way Solen...
042133
A
40
32
16.0
PVC
230/50
FKM
174.500
85.000
30.000
44.500
199.000
1.140
0142-042198-2/2-way Solen...
042198
A
50
40
30.0
PVC
024/DC
FKM
212.000
115.000
38.000
44.500
260.000
2.320
0142-042245-2/2-way Solen...
042245
A
50
40
30.0
PVC
230/50
FKM
212.000
115.000
38.000
44.500
260.000
2.320
0142-042264-2/2-way Solen...
042264
A
63
50
36.0
PVC
024/DC
FKM
212.000
115.000
38.000
44.500
274.000
2.270
0142-042262-2/2-way Solen...
042262
A
63
50
36.0
PVC
230/50
FKM
212.000
115.000
38.000
44.500
274.000
2.265
0142-041980-2/2-way Solen...
041980
A
20
15
5.0
PVC
024/DC
EPDM
148.000
62.500
25.000
40.000
148.000
0.830
0142-041911-2/2-way Solen...
041911
A
20
15
5.0
PVC
230/50
EPDM
148.000
62.500
25.000
40.000
148.000
0.826
0142-042045-2/2-way Solen...
042045
A
25
20
6.0
PVC
024/DC
EPDM
148.000
62.500
25.000
40.000
154.000
0.821
0142-041986-2/2-way Solen...
041986
A
25
20
6.0
PVC
230/50
EPDM
148.000
62.500
25.000
40.000
154.000
0.815
0142-042047-2/2-way Solen...
042047
A
32
25
14.0
PVC
024/DC
EPDM
174.500
85.000
30.000
44.500
191.000
1.270
0142-042126-2/2-way Solen...
042126
A
32
25
14.0
PVC
230/50
EPDM
174.500
85.000
30.000
44.500
191.000
1.130
0142-042183-2/2-way Solen...
042183
A
40
32
16.0
PVC
024/DC
EPDM
174.500
85.000
30.000
44.500
199.000
1.130
0142-042128-2/2-way Solen...
042128
A
40
32
16.0
PVC
230/50
EPDM
174.500
85.000
30.000
44.500
199.000
1.124
0142-042195-2/2-way Solen...
042195
A
50
40
30.0
PVC
024/DC
EPDM
212.000
115.000
38.000
44.500
260.000
2.220
0142-042247-2/2-way Solen...
042247
A
50
40
30.0
PVC
230/50
EPDM
212.000
115.000
38.000
44.500
260.000
1.259
0142-042266-2/2-way Solen...
042266
A
63
50
36.0
PVC
024/DC
EPDM
212.000
115.000
38.000
44.500
274.000
2.251
0142-042261-2/2-way Solen...
042261
A
63
50
36.0
PVC
230/50
EPDM
212.000
115.000
38.000
44.500
274.000
2.270
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D