目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
2504-FG - MJ-MJ 45° Elbow
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/2504_fg.prj},{NB=2504-06-04-FG},{DN=06},{B1OD=3/8},{B2OD=04},{B1=9/16-18},{MAT=-FG},{B1D=0.297},{M1=0.830},{Y=0.562},{AL=0.481},{CL=0.318},{DL=0.198},{EL=0.556}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1OD
B1 Tube O.D.
[Inch]
B1
B1 SAE 37°
ⁿ/ₐ
B2
B2 SAE 37°
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
M1
M1 Length
[Inch]
M2
M2 Length
[Inch]
Y
Y Flats
[Inch]
2504-03-03-FG
2504-03-03-FG
3/16
3/8-24
3/8-24
0.125
0.125
0.690
0.690
0.438
2504-04-04-FG
2504-04-04-FG
1/4
7/16-20
7/16-20
0.172
0.172
0.720
0.720
0.438
2504-06-04-FG
2504-06-04-FG
3/8
9/16-18
7/16-20
0.297
0.172
0.830
0.820
0.562
2504-08-08-FG
2504-08-08-FG
1/2
3/4-16
3/4-16
0.391
0.391
0.980
0.980
0.750
2504-10-10-FG
2504-10-10-FG
5/8
7/8-14
7/8-14
0.484
0.484
1.110
1.110
0.875
2504-12-12-FG
2504-12-12-FG
3/4
1 1/16-12
1 1/16-12
0.609
0.609
1.280
1.280
1.062
2504-16-16-FG
2504-16-16-FG
1
1 5/16-12
1 5/16-12
0.844
0.844
1.470
1.470
1.312
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D