目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1704-FG - MJ-Flange 90° Code 61
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1704_fg.prj},{NB=1704-16-12-FG},{DN=16},{OD=1.00000000},{THD=1 5/16-12},{THD1=1.3125},{FL=12},{MAT=Steel Forged}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
THD
Thread (1)
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
AF
A/F
[Inch]
MAT
Material
ⁿ/ₐ
1704-08-08-FG
1704-08-08-FG
1/2
3/4-16
1.460
2.050
0.8750
Steel Forged
1704-12-12-FG
1704-12-12-FG
3/4
1 1/16-12
1.660
2.130
1.0625
Steel Forged
1704-16-12-FG
1704-16-12-FG
1
1 5/16-12
1.660
2.130
1.0620
Steel Forged
1704-20-16-FG
1704-20-16-FG
1 1/4
1 5/8-12
1.810
2.370
1.3120
Steel Forged
1704-24-20-FG
1704-24-20-FG
1 1/2
1 7/8-12
2.060
2.620
1.6250
Steel Forged
1704-32-24-FG
1704-32-24-FG
2
2 1/2-12
3.060
4.250
2.5000
Steel Forged
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D