目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
N2500-SS - IN-IN 90 Elbow
Brennan Industries
Double-Ferrule Tube Brass
Powered by
CAD模型選擇
{brennan/double_ferrule_tube_brass/n2500.prj},{NB=N2500-06-06-SS},{DN=06},{T=3/8},{A=1.2390},{D=0.6996},{E=0.2795},{F=0.6875},{G=0.6875},{HX=0.9134},{MAT=Stainless Steel},{TD=0.281},{D1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
T
T Tube O.D.
[Inch]
A
[Inch]
D
[Inch]
E
E Dia.
[Inch]
F
F A/F
[Inch]
G
G A/F
[Inch]
HX
Hx
[Inch]
MAT
Material
ⁿ/ₐ
N2500-01-01-SS
N2500-01-01-SS
1/16
0.7850
0.4228
0.0512
0.5000
0.3150
0.5512
Stainless Steel
N2500-02-02-SS
N2500-02-02-SS
1/8
0.9201
0.5205
0.0945
0.5000
0.4331
0.6496
Stainless Steel
N2500-03-03-SS
N2500-03-03-SS
3/16
1.0138
0.5886
0.1181
0.5000
0.5000
0.7402
Stainless Steel
N2500-04-04-SS
N2500-04-04-SS
1/4
1.0618
0.6051
0.1890
0.5625
0.5625
0.7717
Stainless Steel
N2500-05-05-SS
N2500-05-05-SS
5/16
1.0854
0.6602
0.2480
0.5625
0.6299
0.7717
Stainless Steel
N2500-06-06-SS
N2500-06-06-SS
3/8
1.2390
0.6996
0.2795
0.6875
0.6875
0.9134
Stainless Steel
N2500-08-08-SS
N2500-08-08-SS
1/2
1.4157
0.8961
0.4094
0.8125
0.8750
1.0197
Stainless Steel
N2500-10-10-SS
N2500-10-10-SS
5/8
1.4913
0.9559
0.5000
0.9449
1.0000
1.0984
Stainless Steel
N2500-12-12-SS
N2500-12-12-SS
3/4
1.6138
1.0075
0.6220
1.0630
1.1250
1.1693
Stainless Steel
N2500-14-14-SS
N2500-14-14-SS
7/8
1.8945
1.1547
0.7165
1.2598
1.2598
1.3622
Stainless Steel
N2500-16-16-SS
N2500-16-16-SS
1
1.9878
1.2909
0.8780
1.4173
1.4961
1.4488
Stainless Steel
N2500-20-20-SS
N2500-20-20-SS
1 1/4
2.5626
1.6295
1.0866
1.8110
1.9685
1.7520
Stainless Steel
N2500-24-24-SS
N2500-24-24-SS
1 1/2
3.1118
2.0094
1.3386
2.1654
2.2441
2.0000
Stainless Steel
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D