目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
9644-C - FBSPP Cap
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/9644_c.prj},{NB=9644-C-10},{DN=10},{B1=5/8-14},{MAT=Steel},{L=27.7},{L1=18.0},{C=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
B1 BSPP
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
L Length
[mm]
L1
L1 Length
[mm]
C
C Hex
[mm]
9644-C-02
9644-C-02
1/8-28
Steel
22.5
18.0
14.0
9644-C-04
9644-C-04
1/4-19
Steel
21.3
17.0
19.0
9644-C-06
9644-C-06
3/8-19
Steel
22.2
15.8
22.0
9644-C-08
9644-C-08
1/2-14
Steel
25.5
18.6
27.0
9644-C-10
9644-C-10
5/8-14
Steel
27.7
18.0
30.0
9644-C-12
9644-C-12
3/4-14
Steel
28.1
19.0
32.0
9644-C-16
9644-C-16
1-11
Steel
34.0
23.5
41.0
9644-C-20
9644-C-20
1 1/4-11
Steel
36.0
25.5
50.0
9644-C-24
9644-C-24
1 1/2-11
Steel
37.5
24.6
55.0
9644-C-32
9644-C-32
2-11
Steel
41.3
26.0
70.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D