目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
8555-P - METRIC MM Plug 1.5 PITCH
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/8555_p.prj},{NB=8555-P-16},{DN=16},{B1=M16X1.5},{L=20.0},{W=6.0},{C=22.0},{MAT=Steel},{THD=16},{PITCHB1=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
ⁿ/ₐ
L
L Length
[mm]
W
W Width
[mm]
C
C Hex
[mm]
MAT
Material
ⁿ/ₐ
8555-P-08
8555-P-08
M8X1
13.5
4.0
12.0
Steel
8555-P-10
8555-P-10
M10X1
15.0
5.5
14.0
Steel
8555-P-10X1.5
8555-P-10X1.5
M10X1.5
15.0
5.5
14.0
Steel
8555-P-12
8555-P-12
M12x1.5
20.0
6.0
17.0
Steel
8555-P-14
8555-P-14
M14x1.5
20.0
6.0
19.0
Steel
8555-P-16
8555-P-16
M16X1.5
20.0
6.0
22.0
Steel
8555-P-18
8555-P-18
M18X1.5
21.0
6.5
24.0
Steel
8555-P-20
8555-P-20
M20x1.5
23.0
7.0
27.0
Steel
8555-P-22
8555-P-22
M22X1.5
23.0
6.0
27.0
Steel
8555-P-24
8555-P-24
M24x1.5
25.0
10.0
30.0
Steel
8555-P-26
8555-P-26
M26x1.5
28.0
10.5
32.0
Steel
8555-P-30
8555-P-30
M30X2
30.0
10.0
36.0
Steel
8555-P-36
8555-P-36
M36X2.0
28.0
9.0
46.0
Steel
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D