目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7599-P - KOMATSU MK Plug
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7599_p.prj},{NB=7599-P-22},{B1=M22X1.5},{B1THD=22},{PITCHB1=1.5},{B1D=10.50},{MAT=Steel},{L=29.3},{C=25.4},{AB1=18.00},{BB1=14.00},{CB1=7.00},{DB1=3.15},{EB1=19.60},{FB1=20.00},{GB1=3.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
B1 MK
ⁿ/ₐ
B1D
B1 Drill
[mm]
MAT
Material
ⁿ/ₐ
L
L Length
[mm]
C
C Hex
[mm]
7599-P-14
7599-P-14
M14X1.5
4.40
Steel
22.2
15.9
7599-P-18
7599-P-18
M18x1.5
5.94
Steel
26.9
22.0
7599-P-22
7599-P-22
M22X1.5
10.50
Steel
29.3
25.4
7599-P-24
7599-P-24
M24X1.5
12.75
Steel
30.8
25.4
7599-P-30-1.5
7599-P-30-1.5
M30X1.5
14.83
Steel
37.0
36.0
7599-P-30-2
7599-P-30-2
M30X2
14.83
Steel
37.0
36.0
7599-P-33
7599-P-33
M33x1.5
19.00
Steel
40.3
34.9
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D