目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7005-L - MJ-MM Light Metric (Dual Purpose) Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7005_l.prj},{NB=7005-10-L15-22},{DN=10},{B1OD=5/8},{B2OD=15},{B1=7/8-14},{B2=22},{MAT=Steel},{B1THD=0.8750},{TTB1=UNF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1OD
B1 Tube O.D.
[Inch]
B1
B1 JIC 37
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
L
L Length
[mm]
C
C Hex
[mm]
MAT
Material
ⁿ/ₐ
7005-04-L06-12
7005-04-L06-12
1/4
7/16-20
4.0
4.0
30.8
14.0
Steel
7005-06-L08-14
7005-06-L08-14
3/8
9/16-18
6.0
6.0
30.6
19.0
Steel
7005-08-L10-16
7005-08-L10-16
1/2
3/4-16
9.6
8.0
34.0
22.0
Steel
7005-10-L15-22
7005-10-L15-22
5/8
7/8-14
12.0
12.0
38.0
24.0
Steel
7005-12-L15-22
7005-12-L15-22
3/4
1 1/16-12
15.5
12.0
44.0
30.0
Steel
7005-16-L28-36
7005-16-L28-36
1
1 5/16-12
21.4
24.0
45.6
38.0
Steel
7005-20-L35-45
7005-20-L35-45
1 1/4
1 5/8-12
27.4
30.0
49.8
46.0
Steel
7005-24-L42-52
7005-24-L42-52
1 1/2
1 7/8-12
33.3
36.0
54.5
55.0
Steel
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D