目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 482 - Fork heads (DIN 71752 G), 9 SMn Pb 28K, zinc plated blue, normal thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.10 Fork heads
BN 482, BN 2847 Fork heads
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_10/bn_482_2847/bn_482.prj},{NB=BN 482 1190520 fork head G 8x32},{CNSORDERNO=1190520},{BNARTNR=1190520},{BNNORM1=DIN 71752 G},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=verzinkt-blau},{D1=8},{G=32},{A1=16.000},{A2=16.000},{B1=8.000},{B2=8.000},{B2G=B13},{D2=M8},{GG=},{NDM=8.000},{KDM=6.647},{D3=14.000},{F=0.500},{L1=58.000},{L2=48.000},{L2G=±0.4},{L3=12.000},{R=0.500},{GEW=0.054}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Diameter H9
[mm]
G
Distance ±0.5
[mm]
A1
Width h11
[mm]
A2
Width +0.3/-0.16
[mm]
B1
Width B13
[mm]
B2
Width
[mm]
D2
Thread
ⁿ/ₐ
D3
Diameter ±0.3
[mm]
F
Chamfer ±0.2
[mm]
L1
Length ±0.5
[mm]
L2
Length
[mm]
L3
Length ±0.2
[mm]
R
Radius
[mm]
BN 482 1190466 fork head ...
1190466
DIN 71752 G
Cutting steel
zinc plated blue
4
8
8.000
8.000
4.000
4.000
M4
8.000
0.500
21.000
16.000
6.000
0.500
BN 482 1190474 fork head ...
1190474
DIN 71752 G
Cutting steel
zinc plated blue
4
16
8.000
8.000
4.000
4.000
M4
8.000
0.500
29.000
24.000
6.000
0.500
BN 482 1190482 fork head ...
1190482
DIN 71752 G
Cutting steel
zinc plated blue
5
10
10.000
10.000
5.000
5.000
M5
9.000
0.500
26.000
20.000
7.500
0.500
BN 482 1190490 fork head ...
1190490
DIN 71752 G
Cutting steel
zinc plated blue
5
20
10.000
10.000
5.000
5.000
M5
9.000
0.500
36.000
30.000
7.500
0.500
BN 482 1190512 fork head ...
1190512
DIN 71752 G
Cutting steel
zinc plated blue
6
12
12.000
12.000
6.000
6.000
M6
10.000
0.500
31.000
24.000
9.000
0.500
BN 482 1190504 fork head ...
1190504
DIN 71752 G
Cutting steel
zinc plated blue
6
24
12.000
12.000
6.000
6.000
M6
10.000
0.500
43.000
36.000
9.000
0.500
BN 482 1190539 fork head ...
1190539
DIN 71752 G
Cutting steel
zinc plated blue
8
16
16.000
16.000
8.000
8.000
M8
14.000
0.500
42.000
32.000
12.000
0.500
BN 482 1190520 fork head ...
1190520
DIN 71752 G
Cutting steel
zinc plated blue
8
32
16.000
16.000
8.000
8.000
M8
14.000
0.500
58.000
48.000
12.000
0.500
BN 482 1190555 fork head ...
1190555
DIN 71752 G
Cutting steel
zinc plated blue
10
20
20.000
20.000
10.000
10.000
M10
18.000
0.500
52.000
40.000
15.000
0.500
BN 482 1190547 fork head ...
1190547
DIN 71752 G
Cutting steel
zinc plated blue
10
40
20.000
20.000
10.000
10.000
M10
18.000
0.500
72.000
60.000
15.000
0.500
BN 482 1190571 fork head ...
1190571
DIN 71752 G
Cutting steel
zinc plated blue
12
24
24.000
24.000
12.000
12.000
M12
20.000
0.500
62.000
48.000
18.000
0.500
BN 482 1190563 fork head ...
1190563
DIN 71752 G
Cutting steel
zinc plated blue
12
48
24.000
24.000
12.000
12.000
M12
20.000
0.500
86.000
72.000
18.000
0.500
BN 482 1190601 fork head ...
1190601
DIN 71752 G
Cutting steel
zinc plated blue
14
28
27.000
27.000
14.000
14.000
M14
24.000
1.000
72.000
56.000
22.500
1.000
BN 482 1190598 fork head ...
1190598
DIN 71752 G
Cutting steel
zinc plated blue
14
56
27.000
27.000
14.000
14.000
M14
24.000
1.000
101.000
85.000
22.500
1.000
BN 482 1190628 fork head ...
1190628
DIN 71752 G
Cutting steel
zinc plated blue
16
32
32.000
32.000
16.000
16.000
M16
26.000
1.000
83.000
64.000
24.000
1.000
BN 482 1190636 fork head ...
1190636
DIN 71752 G
Cutting steel
zinc plated blue
16
64
32.000
32.000
16.000
16.000
M16
26.000
1.000
115.000
96.000
24.000
1.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D