目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21221 - Crank handles with handle, black-oxide steel boss (Elesa® MT-AT+IR), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 21221 Crank handles with handle, black-oxide steel boss
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_21221/bn_21221_asmtab.prj},{NB=BN 21221 3619757 crank handle 44217(0)},{CNSORDERNO=3619757},{BNARTNR=3619757},{BNNORM1=Elesa® MT-AT+IR},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz},{CODE=44217},{DESCRIPTION=MT.80-AT+IR},{POS=0},{DIM01=80},{DIM02=106},{DIM03=30.0},{DIM04=24.0},{DIM05=17},{DIM06=26.0},{DIM07=11},{DIM08=37.0},{DIM09=18},{DIM10=31},{DIM11=23.5},{DIM12=37},{DIM13=10},{DIM14=25},{DIM15=60},{DIM16=14.0},{DIM17=16.5},{WEIGHT=130},{PPATH=bn_21221_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l3
[mm]
DIM09
d2
[mm]
DIM10
l2
[mm]
DIM11
H1
[mm]
DIM12
H3
[mm]
DIM13
d H9
[mm]
DIM14
h
[mm]
DIM15
H
[mm]
DIM16
H2
[mm]
DIM17
r
[mm]
WEIGHT
Weight
[g]
BN 21221 3619756 crank ha...
3619756
Elesa® MT-AT+IR
Thermoplastic reinforced ...
black
44117
MT.64-AT+IR
64
86
26.5
20.0
16
22.5
9
31.5
15
25
17.5
31
8
20
45
14.0
16.0
89
BN 21221 3619757 crank ha...
3619757
Elesa® MT-AT+IR
Thermoplastic reinforced ...
black
44217
MT.80-AT+IR
80
106
30.0
24.0
17
26.0
11
37.0
18
31
23.5
37
10
25
60
14.0
16.5
130
BN 21221 3619758 crank ha...
3619758
Elesa® MT-AT+IR
Thermoplastic reinforced ...
black
44317
MT.100-AT+IR
100
128
33.5
24.0
21
30.5
10
40.5
18
31
25.0
39
12
24
65
18.5
20.5
200
BN 21221 3619759 crank ha...
3619759
Elesa® MT-AT+IR
Thermoplastic reinforced ...
black
44417
MT.130-AT+IR
130
162
39.0
34.0
25
35.0
14
49.0
26
43
34.0
49
14
30
65
18.5
20.5
330
BN 21221 3619760 crank ha...
3619760
Elesa® MT-AT+IR
Thermoplastic reinforced ...
black
44517
MT.160-AT+IR
160
197
44.0
34.5
27
39.5
15
54.5
26
43
36.0
54
16
30
80
18.5
22.0
370
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D