目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26048 - Fastener with threaded collar round head Ø 23 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.30 bigHead® with threaded collar
BN 26048, BN 26047 Fastener with threaded collar
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_500/02_600_500_30/bn_26048_26047/bn_26048.prj},{NB=3784082},{BNARTNR=3784082},{BNARTNR1=300164576},{BZC=SF2/S23-M5x10},{W=INOX A4},{DXL=M5 x 10mm},{D=M5},{NDM=5},{KDM=4.134},{L=10},{KF=S23 - offen},{VERSKF=2},{K=Ø 23},{LX=1.600},{DX=9.500},{DX1=12.700},{DX2=9.500},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
KF
Head shape
ⁿ/ₐ
K
Head around
[mm]
BNMAT
Material
ⁿ/ₐ
3784361
3784361
300164574
SF2/S23-M4x5
Stainless steel A4
M4 x 5mm
M4
5
S23 - open
Ø 23
3784203
3784203
300174389
SF2/S23-M5x5
Stainless steel A4
M5 x 5mm
M5
5
S23 - open
Ø 23
3784082
3784082
300164576
SF2/S23-M5x10
Stainless steel A4
M5 x 10mm
M5
10
S23 - open
Ø 23
3784150
3784150
300176863
SF2/S23-M6x5
Stainless steel A4
M6 x 5mm
M6
5
S23 - open
Ø 23
3784083
3784083
300157669
SF2/S23-M6x10
Stainless steel A4
M6 x 10mm
M6
10
S23 - open
Ø 23
3784018
3784018
300204953
SF2/S23-M6x20
Stainless steel A4
M6 x 20mm
M6
20
S23 - open
Ø 23
3784282
3784282
300206858
SF2/S23-M10x20
Stainless steel A4
M10 x 20mm
M10
20
S23 - open
Ø 23
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D