目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 690 - Round head rivets (DIN 660), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 690 Round head rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_690/bn_690.prj},{NB=BN 690 1259369 round head rivet 4x16 9A},{CNSORDERNO=1259369},{BNARTNR=1259369},{BNNORM1=DIN 660},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.0},{L=16},{EB=A},{KL=9},{EBB= 'A', 'Form A', 'B', 'Form B'},{SMAX=9.000},{SMAX1=11.000},{DK=7.000},{DS=3.870},{K=2.400},{R=0.300},{D7=4.200},{D8=7.000},{K1=2.400},{R1=3.800},{K2=1.900},{T1=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height js14
[mm]
R
Transition radius under head max.
[mm]
D7
Diameter
[mm]
D8
Head diameter
[mm]
K1
Head height js14
[mm]
R1
Radius ~
[mm]
K2
Head height ~
[mm]
T1
Distance
[mm]
BN 690 1259202 round head...
1259202
DIN 660
Stainless steel A2
2.0
5
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 690 1259210 round head...
1259210
DIN 660
Stainless steel A2
2.0
6
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 690 1259229 round head...
1259229
DIN 660
Stainless steel A2
2.0
8
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 690 1259237 round head...
1259237
DIN 660
Stainless steel A2
2.0
10
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 690 1259245 round head...
1259245
DIN 660
Stainless steel A2
3.0
5
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 690 1259253 round head...
1259253
DIN 660
Stainless steel A2
3.0
6
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 690 1259261 round head...
1259261
DIN 660
Stainless steel A2
3.0
8
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 690 1259288 round head...
1259288
DIN 660
Stainless steel A2
3.0
10
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 690 1259296 round head...
1259296
DIN 660
Stainless steel A2
3.0
12
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 690 1259318 round head...
1259318
DIN 660
Stainless steel A2
3.0
16
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 690 1259326 round head...
1259326
DIN 660
Stainless steel A2
3.0
20
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 690 1259334 round head...
1259334
DIN 660
Stainless steel A2
4.0
8
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 690 1259342 round head...
1259342
DIN 660
Stainless steel A2
4.0
10
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 690 1259350 round head...
1259350
DIN 660
Stainless steel A2
4.0
12
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 690 1259369 round head...
1259369
DIN 660
Stainless steel A2
4.0
16
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 690 1259377 round head...
1259377
DIN 660
Stainless steel A2
4.0
20
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 690 3178346 round head...
3178346
DIN 660
Stainless steel A2
4.0
35
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 690 1259385 round head...
1259385
DIN 660
Stainless steel A2
5.0
10
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 690 1259393 round head...
1259393
DIN 660
Stainless steel A2
5.0
12
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 690 1259407 round head...
1259407
DIN 660
Stainless steel A2
5.0
16
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 690 1259415 round head...
1259415
DIN 660
Stainless steel A2
5.0
20
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 690 1259423 round head...
1259423
DIN 660
Stainless steel A2
5.0
25
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 690 1259431 round head...
1259431
DIN 660
Stainless steel A2
5.0
30
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 690 1259458 round head...
1259458
DIN 660
Stainless steel A2
6.0
10
10.500
5.820
3.600
0.400
6.300
10.500
3.500
5.700
2.800
2.700
BN 690 1259466 round head...
1259466
DIN 660
Stainless steel A2
6.0
12
10.500
5.820
3.600
0.400
6.300
10.500
3.500
5.700
2.800
2.700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D