目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 689 - Hammer drive screws type U round head (UNI 7346), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 689 Hammer drive screws type U round head
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_689/bn_689.prj},{NB=BN 689 1259113 hammer drive screw type U 2.49x6.35},{CNSORDERNO=1259113},{BNARTNR=1259113},{BNNORM1=UNI 7346},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D1=2.490},{D2=2.030},{D3=3.710},{S=1.190},{K=1.500},{L=6.350},{DH=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
S
[mm]
K
[mm]
L
[mm]
DH
Hole diameter
[mm]
BN 689 1259059 hammer dri...
1259059
UNI 7346
Stainless steel A2
1.470
1.180
2.290
1.190
0.660
3.170
1.300
BN 689 1575147 hammer dri...
1575147
UNI 7346
Stainless steel A2
1.470
1.180
2.290
1.190
0.660
4.760
1.300
BN 689 1259075 hammer dri...
1259075
UNI 7346
Stainless steel A2
1.850
1.520
3.000
1.190
1.040
3.170
1.700
BN 689 1259083 hammer dri...
1259083
UNI 7346
Stainless steel A2
1.850
1.520
3.000
1.190
1.040
4.760
1.700
BN 689 1259091 hammer dri...
1259091
UNI 7346
Stainless steel A2
1.850
1.520
3.000
1.190
1.040
6.350
1.700
BN 689 1575155 hammer dri...
1575155
UNI 7346
Stainless steel A2
2.490
2.030
3.710
1.190
1.500
3.170
2.200
BN 689 1259105 hammer dri...
1259105
UNI 7346
Stainless steel A2
2.490
2.030
3.710
1.190
1.500
4.760
2.200
BN 689 1259113 hammer dri...
1259113
UNI 7346
Stainless steel A2
2.490
2.030
3.710
1.190
1.500
6.350
2.200
BN 689 3059886 hammer dri...
3059886
UNI 7346
Stainless steel A2
2.490
2.030
3.710
1.190
1.500
9.520
2.200
BN 689 1259121 hammer dri...
1259121
UNI 7346
Stainless steel A2
2.890
2.340
4.900
1.190
1.910
4.760
2.650
BN 689 1259148 hammer dri...
1259148
UNI 7346
Stainless steel A2
2.890
2.340
4.900
1.190
1.910
6.350
2.650
BN 689 1259156 hammer dri...
1259156
UNI 7346
Stainless steel A2
2.890
2.340
4.900
1.190
1.910
7.930
2.650
BN 689 1019112 hammer dri...
1019112
UNI 7346
Stainless steel A2
2.890
2.340
4.900
1.190
1.910
9.520
2.650
BN 689 1575163 hammer dri...
1575163
UNI 7346
Stainless steel A2
3.500
2.840
6.100
1.590
2.310
6.350
3.050
BN 689 1259180 hammer dri...
1259180
UNI 7346
Stainless steel A2
3.500
2.840
6.100
1.590
2.310
9.520
3.050
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D