目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 291 - Flat countersunk head rivets 90° (SN 213126), copper, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 291 Flat countersunk head rivets 90°
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_291/bn_291.prj},{NB=BN 291 1360264 flat countersunk head rivet 90 4x14 10},{CNSORDERNO=1360264},{BNARTNR=1360264},{BNNORM1=SN 213126},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=blank},{D1=4.000},{L=14.000},{KL=10.0},{D2=8.000},{K=2.000},{SMAX=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
K
[mm]
BN 291 1033913 flat count...
1033913
SN 213126
Copper
plain
3.000
8.000
6.000
1.500
BN 291 1033921 flat count...
1033921
SN 213126
Copper
plain
3.000
10.000
6.000
1.500
BN 291 1360256 flat count...
1360256
SN 213126
Copper
plain
3.000
14.000
6.000
1.500
BN 291 1033956 flat count...
1033956
SN 213126
Copper
plain
3.000
16.000
6.000
1.500
BN 291 1033964 flat count...
1033964
SN 213126
Copper
plain
4.000
10.000
8.000
2.000
BN 291 1360264 flat count...
1360264
SN 213126
Copper
plain
4.000
14.000
8.000
2.000
BN 291 1034030 flat count...
1034030
SN 213126
Copper
plain
4.000
16.000
8.000
2.000
BN 291 1034065 flat count...
1034065
SN 213126
Copper
plain
4.000
20.000
8.000
2.000
BN 291 1393367 flat count...
1393367
SN 213126
Copper
plain
4.000
25.000
8.000
2.000
BN 291 1360272 flat count...
1360272
SN 213126
Copper
plain
5.000
14.000
10.000
2.500
BN 291 1034103 flat count...
1034103
SN 213126
Copper
plain
5.000
16.000
10.000
2.500
BN 291 1034111 flat count...
1034111
SN 213126
Copper
plain
5.000
20.000
10.000
2.500
BN 291 1393375 flat count...
1393375
SN 213126
Copper
plain
5.000
25.000
10.000
2.500
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D