目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 273 - Flat countersunk head rivets 90° (SN 213126), steel, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 273 Flat countersunk head rivets 90°
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_273/bn_273.prj},{NB=BN 273 1221787 flat countersunk head rivet 90° 5x25 19},{CNSORDERNO=1221787},{BNARTNR=1221787},{BNNORM1=SN 213126},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{D1=5.000},{L=25.000},{KL=19.0},{D2=10.000},{K=2.500},{SMAX=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
K
[mm]
BN 273 1033271 flat count...
1033271
SN 213126
Steel
plain
3.000
6.000
6.000
1.500
BN 273 1033336 flat count...
1033336
SN 213126
Steel
plain
3.000
8.000
6.000
1.500
BN 273 1033379 flat count...
1033379
SN 213126
Steel
plain
3.000
10.000
6.000
1.500
BN 273 1033468 flat count...
1033468
SN 213126
Steel
plain
4.000
8.000
8.000
2.000
BN 273 1033484 flat count...
1033484
SN 213126
Steel
plain
4.000
10.000
8.000
2.000
BN 273 1221752 flat count...
1221752
SN 213126
Steel
plain
4.000
12.000
8.000
2.000
BN 273 1360280 flat count...
1360280
SN 213126
Steel
plain
4.000
14.000
8.000
2.000
BN 273 1033522 flat count...
1033522
SN 213126
Steel
plain
4.000
16.000
8.000
2.000
BN 273 1033549 flat count...
1033549
SN 213126
Steel
plain
4.000
20.000
8.000
2.000
BN 273 1033573 flat count...
1033573
SN 213126
Steel
plain
5.000
10.000
10.000
2.500
BN 273 1221760 flat count...
1221760
SN 213126
Steel
plain
5.000
12.000
10.000
2.500
BN 273 1033638 flat count...
1033638
SN 213126
Steel
plain
5.000
16.000
10.000
2.500
BN 273 1033646 flat count...
1033646
SN 213126
Steel
plain
5.000
20.000
10.000
2.500
BN 273 1221787 flat count...
1221787
SN 213126
Steel
plain
5.000
25.000
10.000
2.500
BN 273 1033662 flat count...
1033662
SN 213126
Steel
plain
5.000
30.000
10.000
2.500
BN 273 1221817 flat count...
1221817
SN 213126
Steel
plain
5.000
35.000
10.000
2.500
BN 273 1221779 flat count...
1221779
SN 213126
Steel
plain
6.000
12.000
12.000
3.000
BN 273 1360302 flat count...
1360302
SN 213126
Steel
plain
6.000
14.000
12.000
3.000
BN 273 1033727 flat count...
1033727
SN 213126
Steel
plain
6.000
16.000
12.000
3.000
BN 273 1033786 flat count...
1033786
SN 213126
Steel
plain
6.000
20.000
12.000
3.000
BN 273 1221795 flat count...
1221795
SN 213126
Steel
plain
6.000
25.000
12.000
3.000
BN 273 1033840 flat count...
1033840
SN 213126
Steel
plain
6.000
30.000
12.000
3.000
BN 273 1033859 flat count...
1033859
SN 213126
Steel
plain
8.000
16.000
16.000
4.000
BN 273 1033867 flat count...
1033867
SN 213126
Steel
plain
8.000
20.000
16.000
4.000
BN 273 1221809 flat count...
1221809
SN 213126
Steel
plain
8.000
25.000
16.000
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D