目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 926 - Sealing blind rivets IMEX, domed head (POP® AD SB/H; ~ISO 15973), aluminum EN AW 5019 (AlMg5), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.30 Closed end blind rivets
BN 926 Sealing blind rivets IMEX
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_30/bn_926/bn_926.prj},{NB=BN 926 1367161 sealing blind rivet IMEX domed head 4x12.8 (KL=6.4)},{BNARTNR=1367161},{BNARTNR1=300178818},{BNNORM1=~ISO 15973},{BNNORM2=POP®},{CNSMAT=Niet: Aluminium EN AW 5019 (AlMg5) / Dorn: Stahl},{BNMAT=Niet: Aluminium EN AW 5019 (AlMg5) / Dorn: Stahl},{BNSURFACE=blank},{NRCODE=AD 510 SB},{D1=4.0},{L=12.8},{KL=6.4},{D2=8.300},{S=1.700},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
Nominal dimension
[mm]
L
Nominal dimension
[mm]
D2
Diameter max.
[mm]
S
Head height max.
[mm]
BN 926 1367080 sealing bl...
1367080
300178810
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 42 SB
3.2
6.0
6.400
1.300
BN 926 3206699 sealing bl...
3206699
3206699
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 42 SB
3.2
6.0
6.400
1.300
BN 926 1367099 sealing bl...
1367099
300178811
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 44 SB
3.2
7.6
6.400
1.300
BN 926 3206702 sealing bl...
3206702
3206702
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 44 SB
3.2
7.6
6.400
1.300
BN 926 1367102 sealing bl...
1367102
300178812
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 46 SB
3.2
9.2
6.400
1.300
BN 926 3206703 sealing bl...
3206703
3206703
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 46 SB
3.2
9.2
6.400
1.300
BN 926 1367110 sealing bl...
1367110
300178813
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 48 SB
3.2
10.8
6.400
1.300
BN 926 3206704 sealing bl...
3206704
3206704
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 48 SB
3.2
10.8
6.400
1.300
BN 926 3707274 sealing bl...
3707274
300178814
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 45 H
3.2
12.4
7.000
1.300
BN 926 3707275 sealing bl...
3707275
3707275
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 45 H
3.2
12.4
7.000
1.300
BN 926 1367137 sealing bl...
1367137
300178815
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 54 SB
4.0
8.0
8.300
1.700
BN 926 3206706 sealing bl...
3206706
3206706
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 54 SB
4.0
8.0
8.300
1.700
BN 926 1367145 sealing bl...
1367145
300178816
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 56 SB
4.0
9.6
8.300
1.700
BN 926 3206707 sealing bl...
3206707
3206707
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 56 SB
4.0
9.6
8.300
1.700
BN 926 1367153 sealing bl...
1367153
300178817
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 58 SB
4.0
11.2
8.300
1.700
BN 926 3206708 sealing bl...
3206708
3206708
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 58 SB
4.0
11.2
8.300
1.700
BN 926 1367161 sealing bl...
1367161
300178818
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 510 SB
4.0
12.8
8.300
1.700
BN 926 3206709 sealing bl...
3206709
3206709
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 510 SB
4.0
12.8
8.300
1.700
BN 926 1367188 sealing bl...
1367188
300178819
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 64 SB
4.8
8.4
10.000
2.100
BN 926 3206711 sealing bl...
3206711
3206711
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 64 SB
4.8
8.4
10.000
2.100
BN 926 1367196 sealing bl...
1367196
300178820
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 66 SB
4.8
10.0
10.000
2.100
BN 926 3206712 sealing bl...
3206712
3206712
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 66 SB
4.8
10.0
10.000
2.100
BN 926 1367218 sealing bl...
1367218
300178821
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 68 SB
4.8
11.6
10.000
2.100
BN 926 3206713 sealing bl...
3206713
3206713
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 68 SB
4.8
11.6
10.000
2.100
BN 926 1367226 sealing bl...
1367226
300178822
~ISO 15973
POP®
Rivet: aluminum EN AW 501...
plain
AD 610 SB
4.8
13.1
10.000
2.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D