目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33348 - Self-clinching captive panel screws with phillips pan head, for metallic materials (PEM® SCBJ), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch for metallic materials
02.100.200.40 Panel fasteners
BN 33348 - SCBJ - Self-clinching captive panel screws with phillips pan head, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_40/bn_33348/scbj.prj},{NB=9002668},{BNARTNR=9002668},{BNARTNR1=300156714},{BN=33348},{BNMAT=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{W=SCBJ},{D1=M3},{LB=3.00},{D2=6.60},{A=2.03},{L=12},{T=9.7},{MRL=3.30},{VERS=2},{NDM=3.000},{KDM=2.387},{L1=2.9700},{L2=1.7260},{L3=0.1650},{R=0.4950}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
W
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.25
[mm]
A
nom.
[mm]
L
±0.4
[mm]
T
Thread length
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
9002666
9002666
300156712
SCBJ-M3-6ZI
Steel hardened
zinc plated clear passiva...
SCBJ
M3
3.00
6.60
2.03
6
3.7
3.30
9002667
9002667
300156713
SCBJ-M3-10ZI
Steel hardened
zinc plated clear passiva...
SCBJ
M3
3.00
6.60
2.03
10
7.7
3.30
9002668
9002668
300156714
SCBJ-M3-12ZI
Steel hardened
zinc plated clear passiva...
SCBJ
M3
3.00
6.60
2.03
12
9.7
3.30
9002669
9002669
300156715
SCBJ-M4-6ZI
Steel hardened
zinc plated clear passiva...
SCBJ
M4
4.00
8.28
2.03
6
3.7
5.00
3821316
3821316
300156716
SCBJ-M4-10ZI
Steel hardened
zinc plated clear passiva...
SCBJ
M4
4.00
8.28
2.03
10
7.7
5.00
9002670
9002670
300156717
SCBJ-M4-12ZI
Steel hardened
zinc plated clear passiva...
SCBJ
M4
4.00
8.28
2.03
12
9.7
5.00
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D