目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13580 - Flat countersunk head screws with Phillips cross recess form H, fully threaded (EJOT PT®; WN 1413), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 13580 Flat countersunk head screws with Phillips cross recess form H
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_13580/bn_13580.prj},{NB=BN 13580 2000962 flat countersunk head screw KA30 x 12 WN 1413},{CNSORDERNO=2000962},{BNARTNR=2000962},{BNNORM1=WN 1413},{BNNORM2=EJOT PT®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=KA30},{D=3.0},{P=1.40},{L=12},{D2=1.66},{DK=5.50},{PHH=1},{M=2.70},{T=1.10},{T1=1.56},{C=0.55},{A=1.50},{R=1.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
PHH
Phillips
ⁿ/ₐ
M
~
[mm]
T
min.
[mm]
T1
max.
[mm]
BN 13580 2000946 flat cou...
2000946
WN 1413
EJOT PT®
Stainless steel A2
KA30
3.0
1.40
8
5.50
1
2.70
1.10
1.56
BN 13580 2000954 flat cou...
2000954
WN 1413
EJOT PT®
Stainless steel A2
KA30
3.0
1.40
10
5.50
1
2.70
1.10
1.56
BN 13580 2000962 flat cou...
2000962
WN 1413
EJOT PT®
Stainless steel A2
KA30
3.0
1.40
12
5.50
1
2.70
1.10
1.56
BN 13580 2000970 flat cou...
2000970
WN 1413
EJOT PT®
Stainless steel A2
KA35
3.5
1.60
8
7.30
2
3.90
1.33
1.96
BN 13580 3592372 flat cou...
3592372
WN 1413
EJOT PT®
Stainless steel A2
KA35
3.5
1.60
9
7.30
2
3.90
1.33
1.96
BN 13580 2000989 flat cou...
2000989
WN 1413
EJOT PT®
Stainless steel A2
KA35
3.5
1.60
10
7.30
2
3.90
1.33
1.96
BN 13580 2000997 flat cou...
2000997
WN 1413
EJOT PT®
Stainless steel A2
KA35
3.5
1.60
12
7.30
2
3.90
1.33
1.96
BN 13580 2001004 flat cou...
2001004
WN 1413
EJOT PT®
Stainless steel A2
KA35
3.5
1.60
14
7.30
2
3.90
1.33
1.96
BN 13580 2001012 flat cou...
2001012
WN 1413
EJOT PT®
Stainless steel A2
KA35
3.5
1.60
16
7.30
2
3.90
1.33
1.96
BN 13580 2001020 flat cou...
2001020
WN 1413
EJOT PT®
Stainless steel A2
KA40
4.0
1.80
8
8.40
2
4.20
1.59
2.22
BN 13580 2001039 flat cou...
2001039
WN 1413
EJOT PT®
Stainless steel A2
KA40
4.0
1.80
10
8.40
2
4.20
1.59
2.22
BN 13580 2001047 flat cou...
2001047
WN 1413
EJOT PT®
Stainless steel A2
KA40
4.0
1.80
12
8.40
2
4.20
1.59
2.22
BN 13580 2001055 flat cou...
2001055
WN 1413
EJOT PT®
Stainless steel A2
KA40
4.0
1.80
14
8.40
2
4.20
1.59
2.22
BN 13580 2001063 flat cou...
2001063
WN 1413
EJOT PT®
Stainless steel A2
KA40
4.0
1.80
16
8.40
2
4.20
1.59
2.22
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D