目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11308 - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®, fully threaded (EJOT PT®; WN 1423), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 11308 Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_11308/bn_11308.prj},{NB=BN 11308 3060099 flat countersunk head screw K30 x 12 WN 1423 / 8 IP},{CNSORDERNO=3060099},{BNARTNR=3060099},{BNNORM1=WN 1423},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=K30},{D=3.0},{P=1.34},{D2=1.66},{L=12},{DK=5.50},{R=1.20},{TPA=8 IP},{A=2.40},{T=0.85},{T2=1.00},{C=0.55},{AA=1.50},{T1=0.13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
TPA
Torxplusautos
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T2
max.
[mm]
BN 11308 3060086 flat cou...
3060086
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
6
3.80
6 IP
1.75
0.65
0.80
BN 11308 3060088 flat cou...
3060088
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
8
3.80
6 IP
1.75
0.65
0.80
BN 11308 3060092 flat cou...
3060092
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
10
3.80
6 IP
1.75
0.65
0.80
BN 11308 3060093 flat cou...
3060093
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
6
4.70
8 IP
2.40
0.70
0.90
BN 11308 3060094 flat cou...
3060094
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
8
4.70
8 IP
2.40
0.70
0.90
BN 11308 3060095 flat cou...
3060095
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
10
4.70
8 IP
2.40
0.70
0.90
BN 11308 3060096 flat cou...
3060096
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
12
4.70
8 IP
2.40
0.70
0.90
BN 11308 3060097 flat cou...
3060097
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
8
5.50
8 IP
2.40
0.85
1.00
BN 11308 3060098 flat cou...
3060098
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
10
5.50
8 IP
2.40
0.85
1.00
BN 11308 3060099 flat cou...
3060099
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
12
5.50
8 IP
2.40
0.85
1.00
BN 11308 3060100 flat cou...
3060100
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
16
5.50
8 IP
2.40
0.85
1.00
BN 11308 3060102 flat cou...
3060102
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
10
7.30
15 IP
3.35
0.95
1.20
BN 11308 3060104 flat cou...
3060104
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
12
7.30
15 IP
3.35
0.95
1.20
BN 11308 3060105 flat cou...
3060105
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
16
7.30
15 IP
3.35
0.95
1.20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D