目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 972 - Eyelet wood screws, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 972 Eyelet wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_972/bn_972.prj},{NB=BN 972 3565040 eyelet wood screw 4.8x30},{CNSORDERNO=3565040},{BNARTNR=3565040},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D3=4.800},{D1=3.800},{D2=10.000},{L=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D3
Nominal thread diameter
[mm]
D1
[mm]
D2
[mm]
L
Nominal length
[mm]
BN 972 3565027 eyelet woo...
3565027
Steel
zinc plated blue
2.300
1.800
3.000
8.000
BN 972 3565028 eyelet woo...
3565028
Steel
zinc plated blue
2.700
2.300
5.000
10.000
BN 972 3565029 eyelet woo...
3565029
Steel
zinc plated blue
2.700
2.300
5.000
12.000
BN 972 3565030 eyelet woo...
3565030
Steel
zinc plated blue
3.200
2.600
5.000
16.000
BN 972 3565031 eyelet woo...
3565031
Steel
zinc plated blue
3.200
2.600
6.000
18.000
BN 972 3565032 eyelet woo...
3565032
Steel
zinc plated blue
3.600
2.900
6.000
16.000
BN 972 3565033 eyelet woo...
3565033
Steel
zinc plated blue
3.600
2.900
6.000
20.000
BN 972 3565035 eyelet woo...
3565035
Steel
zinc plated blue
3.600
2.900
4.000
40.000
BN 972 3565036 eyelet woo...
3565036
Steel
zinc plated blue
4.300
3.500
9.000
20.000
BN 972 3565037 eyelet woo...
3565037
Steel
zinc plated blue
4.300
3.500
9.000
25.000
BN 972 3565045 eyelet woo...
3565045
Steel
zinc plated blue
4.400
4.400
7.000
45.000
BN 972 3565038 eyelet woo...
3565038
Steel
zinc plated blue
4.800
3.800
8.000
20.000
BN 972 3565039 eyelet woo...
3565039
Steel
zinc plated blue
4.800
3.800
8.000
25.000
BN 972 3565040 eyelet woo...
3565040
Steel
zinc plated blue
4.800
3.800
10.000
30.000
BN 972 3565050 eyelet woo...
3565050
Steel
zinc plated blue
5.000
5.000
10.000
45.000
BN 972 3565041 eyelet woo...
3565041
Steel
zinc plated blue
5.500
4.400
10.000
25.000
BN 972 3565043 eyelet woo...
3565043
Steel
zinc plated blue
5.500
4.400
12.000
30.000
BN 972 3565044 eyelet woo...
3565044
Steel
zinc plated blue
5.500
4.400
12.000
35.000
BN 972 3565052 eyelet woo...
3565052
Steel
zinc plated blue
5.800
5.800
12.000
40.000
BN 972 3565053 eyelet woo...
3565053
Steel
zinc plated blue
5.800
5.800
12.000
50.000
BN 972 3565054 eyelet woo...
3565054
Steel
zinc plated blue
5.800
5.800
9.000
100.000
BN 972 3565046 eyelet woo...
3565046
Steel
zinc plated blue
6.000
4.700
8.000
30.000
BN 972 3565047 eyelet woo...
3565047
Steel
zinc plated blue
6.000
4.700
12.000
35.000
BN 972 3565048 eyelet woo...
3565048
Steel
zinc plated blue
6.000
4.700
8.000
60.000
BN 972 3565049 eyelet woo...
3565049
Steel
zinc plated blue
6.000
4.700
8.000
80.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D