目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threaded (SPAX®), steel case-hardened, zinc plated blue/WIROX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 1218, BN 1426 Pozi flat countersunk head chipboard screws form Z, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_1218_1426/bn_1218.prj},{NB=BN 1218 1368974 flat countersunk head chipboard screw 4x30},{CNSORDERNO=1368974},{BNARTNR=1368974},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau/WIROX® mit Gleitschicht},{D1=4.0},{P=1.800},{L=30.0},{D2=8.000},{K=2.400},{B=25.000},{A=1.800},{R=1.500},{MZ=4.200},{TZ=2.310},{Y=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
B
b~
[mm]
BN 1218 1800043 flat coun...
1800043
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
2.5
1.700
1.100
10.0
5.100
1.600
8.000
BN 1218 1800051 flat coun...
1800051
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
2.5
1.700
1.100
12.0
5.100
1.600
10.000
BN 1218 1800078 flat coun...
1800078
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
2.5
1.700
1.100
16.0
5.100
1.600
14.000
BN 1218 1800086 flat coun...
1800086
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
2.5
1.700
1.100
20.0
5.100
1.600
17.000
BN 1218 1805525 flat coun...
1805525
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
2.5
1.700
1.100
25.0
5.100
1.600
22.000
BN 1218 1224131 flat coun...
1224131
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
10.0
6.000
1.800
7.000
BN 1218 1638726 flat coun...
1638726
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
12.0
6.000
1.800
10.000
BN 1218 1147692 flat coun...
1147692
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
12.0
6.000
1.800
10.000
BN 1218 5402771 flat coun...
5402771
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
13.0
6.000
1.800
10.000
BN 1218 5402772 flat coun...
5402772
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
15.0
6.000
1.800
12.000
BN 1218 1638734 flat coun...
1638734
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
16.0
6.000
1.800
14.000
BN 1218 1052950 flat coun...
1052950
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
16.0
6.000
1.800
14.000
BN 1218 3373600 flat coun...
3373600
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
17.0
6.000
1.800
14.000
BN 1218 1638742 flat coun...
1638742
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
20.0
6.000
1.800
17.000
BN 1218 1422200 flat coun...
1422200
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
20.0
6.000
1.800
17.000
BN 1218 1638777 flat coun...
1638777
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
25.0
6.000
1.800
21.000
BN 1218 1422219 flat coun...
1422219
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
25.0
6.000
1.800
21.000
BN 1218 1638882 flat coun...
1638882
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
30.0
6.000
1.800
26.000
BN 1218 1422227 flat coun...
1422227
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
30.0
6.000
1.800
26.000
BN 1218 1638904 flat coun...
1638904
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
35.0
6.000
1.800
31.000
BN 1218 1224158 flat coun...
1224158
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
35.0
6.000
1.800
31.000
BN 1218 1341952 flat coun...
1341952
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
40.0
6.000
1.800
36.000
BN 1218 1341960 flat coun...
1341960
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
40.0
6.000
1.800
36.000
BN 1218 1341995 flat coun...
1341995
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
45.0
6.000
1.800
36.000
BN 1218 1638912 flat coun...
1638912
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
12.0
7.000
2.100
9.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D