目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 758 - Square taper washers for I-sections (DIN 435), steel, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.30 Square washers
BN 757, BN 758 Square taper washers for I-sections
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_30/bn_757_758/bn_758.prj},{NB=BN 758 1274880 square taper washer for I-sections M12},{CNSORDERNO=1274880},{BNARTNR=1274880},{BNNORM1=DIN 435},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=feuerverzinkt},{DA=13.5},{G=M12},{D=13.5},{A=26},{B=30},{E=4.10},{H=6.2},{NG=14%±0.5%},{R=1.6},{T=0.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
G
For thread
ⁿ/ₐ
D
Inner diameter max.
[mm]
A
Length
[mm]
B
Width
[mm]
H
Height
[mm]
NG
Declination
[%]
BN 758 1274864 square tap...
1274864
DIN 435
Steel
hot dip galvanized
M8
9.0
22
22
4.6
14%±0.5%
BN 758 1274880 square tap...
1274880
DIN 435
Steel
hot dip galvanized
M12
13.5
26
30
6.2
14%±0.5%
BN 758 1274899 square tap...
1274899
DIN 435
Steel
hot dip galvanized
M16
17.5
32
36
7.5
14%±0.5%
BN 758 1274929 square tap...
1274929
DIN 435
Steel
hot dip galvanized
M24
26.0
56
56
10.8
14%±0.5%
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D