目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26735 - Flat washers with chamfer (ISO 7090; DIN 125 B), A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.20 Washers flat, with chamfer
BN 26735 Flat washers with chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_20/bn_26735/bn_26735.prj},{NB=BN 26735 9030189 flat washer 13},{CNSORDERNO=9030189},{BNARTNR=9030189},{BNNORM1=ISO 7090},{BNNORM2=DIN 125-1B},{BNNORM3=},{BNMAT=INOX A4 Härteklasse 200 HV},{CNSMAT=INOX A4 Härteklasse 200 HV},{BNSURFACE=},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 26735 9030187 flat was...
9030187
ISO 7090
DIN 125-1B
Stainless steel A4 hardne...
8.000
8.400
16.000
1.600
BN 26735 9030188 flat was...
9030188
ISO 7090
DIN 125-1B
Stainless steel A4 hardne...
10.000
10.500
20.000
2.000
BN 26735 9030189 flat was...
9030189
ISO 7090
DIN 125-1B
Stainless steel A4 hardne...
12.000
13.000
24.000
2.500
BN 26735 9030195 flat was...
9030195
ISO 7090
DIN 125-1B
Stainless steel A4 hardne...
16.000
17.000
30.000
3.000
BN 26735 9030196 flat was...
9030196
ISO 7090
DIN 125-1B
Stainless steel A4 hardne...
20.000
21.000
37.000
3.000
BN 26735 9030197 flat was...
9030197
ISO 7090
DIN 125-1B
Stainless steel A4 hardne...
24.000
25.000
44.000
4.000
BN 26735 9030198 flat was...
9030198
ISO 7090
DIN 125-1B
Stainless steel A4 hardne...
30.000
31.000
56.000
4.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D