目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 602 - Flat washers without chamfer (DIN 125-1 A; ISO 7089), aluminum, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 602 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_602/bn_602.prj},{NB=BN 602 1964380 flat washer M6},{CNSORDERNO=1964380},{BNARTNR=1964380},{BNNORM1=DIN 125 A},{BNNORM2=ISO 7089},{BNMAT=Aluminium},{CNSMAT=Aluminium},{BNSURFACE=blank},{D=6.000},{DA=6.400},{DW=12.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 602 1229796 flat washe...
1229796
DIN 125 A
ISO 7089
Aluminum
plain
3.000
3.200
7.000
0.500
BN 602 1229818 flat washe...
1229818
DIN 125 A
ISO 7089
Aluminum
plain
4.000
4.300
9.000
0.800
BN 602 1229826 flat washe...
1229826
DIN 125 A
ISO 7089
Aluminum
plain
5.000
5.300
10.000
1.000
BN 602 1964380 flat washe...
1964380
DIN 125 A
ISO 7089
Aluminum
plain
6.000
6.400
12.000
1.600
BN 602 1964399 flat washe...
1964399
DIN 125 A
ISO 7089
Aluminum
plain
8.000
8.400
16.000
1.600
BN 602 1964410 flat washe...
1964410
DIN 125 A
ISO 7089
Aluminum
plain
10.000
10.500
20.000
2.000
BN 602 1229869 flat washe...
1229869
DIN 125 A
ISO 7089
Aluminum
plain
12.000
13.000
24.000
2.500
BN 602 1229877 flat washe...
1229877
DIN 125 A
ISO 7089
Aluminum
plain
16.000
17.000
30.000
3.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D