目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33007 - Bent eye bolts, light series, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 33007 Bent eye bolts, light series
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_60/bn_33007/bn_33007.prj},{NB=BN 33007 5810900 bent eye bolt M6x50},{CNSORDERNO=5810900},{BNARTNR=5810900},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{L=50},{D2=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
[mm]
BN 33007 5810830 bent eye...
5810830
Stainless steel A2
4.000
3.141
0.700
25
6
BN 33007 5810840 bent eye...
5810840
Stainless steel A2
5.000
4.019
0.800
20
8
BN 33007 5810850 bent eye...
5810850
Stainless steel A2
5.000
4.019
0.800
30
8
BN 33007 5810860 bent eye...
5810860
Stainless steel A2
5.000
4.019
0.800
40
8
BN 33007 5810870 bent eye...
5810870
Stainless steel A2
6.000
4.773
1.000
20
10
BN 33007 5810880 bent eye...
5810880
Stainless steel A2
6.000
4.773
1.000
30
10
BN 33007 5810890 bent eye...
5810890
Stainless steel A2
6.000
4.773
1.000
40
10
BN 33007 5810900 bent eye...
5810900
Stainless steel A2
6.000
4.773
1.000
50
10
BN 33007 5810910 bent eye...
5810910
Stainless steel A2
6.000
4.773
1.000
60
10
BN 33007 5810920 bent eye...
5810920
Stainless steel A2
8.000
6.466
1.250
30
10
BN 33007 5810930 bent eye...
5810930
Stainless steel A2
8.000
6.466
1.250
40
10
BN 33007 5810940 bent eye...
5810940
Stainless steel A2
8.000
6.466
1.250
60
10
BN 33007 5810950 bent eye...
5810950
Stainless steel A2
8.000
6.466
1.250
95
10
BN 33007 5810960 bent eye...
5810960
Stainless steel A2
8.000
6.466
1.250
120
10
BN 33007 5810970 bent eye...
5810970
Stainless steel A2
10.000
8.160
1.500
40
15
BN 33007 5810980 bent eye...
5810980
Stainless steel A2
10.000
8.160
1.500
70
15
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D