目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 618 - Hex socket set screws with cone point (ISO 4027; DIN 914), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 618, BN 33032 Hex socket set screws with cone point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_618_33032/bn_618.prj},{NB=BN 618 1236911 hexagon socket set screw M5x20},{CNSORDERNO=1236911},{BNARTNR=1236911},{BNNORM1=ISO 4027},{BNNORM2=DIN 914},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{L=20.000},{DT=0.000},{E=2.870},{S=2.500},{TX=3.000},{VV=1.000},{VERS1=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
SW
Angle of the cone
[°]
BN 618 1406833 hexagon so...
1406833
ISO 4027
DIN 914
Stainless steel A2
2.000
1.509
0.400
3.000
0.900
0.800
120
BN 618 1406841 hexagon so...
1406841
ISO 4027
DIN 914
Stainless steel A2
2.000
1.509
0.400
4.000
0.900
1.700
90
BN 618 1406868 hexagon so...
1406868
ISO 4027
DIN 914
Stainless steel A2
2.000
1.509
0.400
5.000
0.900
1.700
90
BN 618 1406876 hexagon so...
1406876
ISO 4027
DIN 914
Stainless steel A2
2.000
1.509
0.400
6.000
0.900
1.700
90
BN 618 1406884 hexagon so...
1406884
ISO 4027
DIN 914
Stainless steel A2
2.000
1.509
0.400
8.000
0.900
1.700
90
BN 618 1406892 hexagon so...
1406892
ISO 4027
DIN 914
Stainless steel A2
2.000
1.509
0.400
10.000
0.900
1.700
90
BN 618 1406906 hexagon so...
1406906
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
3.000
1.300
1.200
120
BN 618 1406914 hexagon so...
1406914
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
4.000
1.300
2.000
90
BN 618 1406922 hexagon so...
1406922
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
5.000
1.300
2.000
90
BN 618 1406930 hexagon so...
1406930
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
6.000
1.300
2.000
90
BN 618 1406949 hexagon so...
1406949
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
8.000
1.300
2.000
90
BN 618 1406957 hexagon so...
1406957
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
10.000
1.300
2.000
90
BN 618 1406965 hexagon so...
1406965
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
12.000
1.300
2.000
90
BN 618 1748122 hexagon so...
1748122
ISO 4027
DIN 914
Stainless steel A2
2.500
1.948
0.450
16.000
1.300
2.000
90
BN 618 1748483 hexagon so...
1748483
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
3.000
1.500
1.200
120
BN 618 1236660 hexagon so...
1236660
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
4.000
1.500
1.200
120
BN 618 9091030 hexagon so...
9091030
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
4.000
1.500
1.200
90
BN 618 1236679 hexagon so...
1236679
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
5.000
1.500
2.000
90
BN 618 1236687 hexagon so...
1236687
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
6.000
1.500
2.000
90
BN 618 1236695 hexagon so...
1236695
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
8.000
1.500
2.000
90
BN 618 1236709 hexagon so...
1236709
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
10.000
1.500
2.000
90
BN 618 1236717 hexagon so...
1236717
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
12.000
1.500
2.000
90
BN 618 1236725 hexagon so...
1236725
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
14.000
1.500
2.000
90
BN 618 1236733 hexagon so...
1236733
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
16.000
1.500
2.000
90
BN 618 1406973 hexagon so...
1406973
ISO 4027
DIN 914
Stainless steel A2
3.000
2.387
0.500
20.000
1.500
2.000
90
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D